AC Motors | HVAC |

Performance Data: EM3313T-G

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 HP Hertz 60 NEMA Nom. Eff. 91.7
Volts 230/460 Phase 3 Power Factor 82
Full Load Amps 25/12.5 NEMA Design Code B Service Factor 1.15
Speed 1770 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 10 HP
Full Load Torque 29.7 LB-FT Starting Current 88.3 Amps
Start Configuration DOL No-Load Current 5.51 Amps
Break Down Torque 86.2 LB-FT Line-line Resistance @ 25° C 1.09 Ohms
Pull-Up Torque 46.2 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 51.6 LB-FT Temp. Rise @ S.F. Load (in deg) 42
Load Characteristics at 460 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 44 66 77 82 84 85 83
Efficiency 87.2 91.7 92.2 91.8 91 89.7 91.3
Speed (rpm) 1793 1785 1777 1769 1759 1749 1763
Line Amperes 6.15 7.79 9.93 12.5 15.3 18.5 14.2
 

* For certified information, contact your local Baldor office.