AC Motors | IEC Frame |

Performance Data: EM11042-57

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 4 KW Hertz 50 NEMA Nom. Eff. 88.1
Volts 230/380-415 Phase 3 Power Factor 92
Full Load Amps 12.5/7.2-7.1 NEMA Design Code N Service Factor 1
Speed 2880 LR KVA Code L Rating - Duty 40C AMB-S1
 

* For certified information, contact your local Baldor office.