AC Motors | Premium Efficient |

Performance Data: ECP3772T-4

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 460 Phase 3 Power Factor 57
Full Load Amps 3.8 NEMA Design Code B Service Factor 1.15
Speed 865 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 12.1 LB-FT Starting Current 18.3 Amps
Start Configuration DOL No-Load Current 2.58 Amps
Break Down Torque 33.1 LB-FT Line-line Resistance @ 25° C 5 Ohms
Pull-Up Torque 19.5 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 21 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 23 38 48 56 62 66 60
Efficiency 73.3 82.3 85.4 86.7 84.4 82.8 85.3
Speed (rpm) 893 885 878 869 859 844 863
Line Amperes 2.68 2.96 3.35 3.84 4.47 5.16 4.22
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 12.1 LB-FT Starting Current 18.3 Amps
Start Configuration DOL No-Load Current 2.58 Amps
Break Down Torque 33.1 LB-FT Line-line Resistance @ 25° C 5 Ohms
Pull-Up Torque 19.5 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 21 LB-FT Temp. Rise @ S.F. Load (in deg) 44
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 23 38 48 56 62 66 60
Efficiency 73.3 82.3 85.4 86.7 84.4 82.8 85.3
Speed (rpm) 893 885 878 869 859 844 863
Line Amperes 2.68 2.96 3.35 3.84 4.47 5.16 4.22
 

* For certified information, contact your local Baldor office.