AC Motors | 200 & 575 Volt |

Performance Data: ECP3770T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 7.5 HP Hertz 60 NEMA Nom. Eff. 91.7
Volts 575 Phase 3 Power Factor 81
Full Load Amps 7.5 NEMA Design Code A Service Factor 1.15
Speed 1770 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 7.5 HP
Full Load Torque 22.1 LB-FT Starting Current 53.9 Amps
Start Configuration DOL No-Load Current 3.3 Amps
Break Down Torque 68.9 LB-FT Line-line Resistance @ 25° C 2.32 Ohms
Pull-Up Torque 33.9 LB-FT Temperature Rise, C @ FL (in deg) 43
Locked-Roter Torque 41.7 LB-FT Temp. Rise @ S.F. Load (in deg) 53
Load Characteristics at 575 V, 60 Hz , 7.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 43 65 76 81 83 84 82
Efficiency 86.8 91.2 91.8 91.3 90.7 89.6 90.9
Speed (rpm) 1792 1784 1777 1769 1760 1750 1764
Line Amperes 3.71 4.71 6 7.54 9.27 11.1 8.58
 

* For certified information, contact your local Baldor office.