AC Motors | Premium Efficient |

Performance Data: ECP3769T-4

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 7.5 HP Hertz 60 NEMA Nom. Eff. 91.7
Volts 460 Phase 3 Power Factor 88
Full Load Amps 8.6 NEMA Design Code B Service Factor 1.15
Speed 3510 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 7.5 HP
Full Load Torque 11.1 LB-FT Starting Current 61.1 Amps
Start Configuration DOL No-Load Current 2.8 Amps
Break Down Torque 44.9 LB-FT Line-line Resistance @ 25° C 1.15 Ohms
Pull-Up Torque 14.9 LB-FT Temperature Rise, C @ FL (in deg) 41
Locked-Roter Torque 21.2 LB-FT Temp. Rise @ S.F. Load (in deg) 51
Load Characteristics at 460 V, 60 Hz , 7.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 56 77 85 89 89 90 89
Efficiency 86.7 91.2 92.1 91.7 90.9 89.7 91.2
Speed (rpm) 3579 3558 3535 3510 3483 3452 3494
Line Amperes 3.46 4.9 6.66 8.56 10.7 13 9.84
 

* For certified information, contact your local Baldor office.