AC Motors | Washdown |

Performance Data: CSSWDM3541

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 80
Volts 230/460 Phase 3 Power Factor 80
Full Load Amps 2.2/1.1 NEMA Design Code B Service Factor 1.25
Speed 3450 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.75 HP
Full Load Torque 1.1 LB-FT Starting Current 11.7 Amps
Start Configuration DOL No-Load Current 0.61 Amps
Break Down Torque 7.6 LB-FT Line-line Resistance @ 25° C 14.8 Ohms
Pull-Up Torque 4.1 LB-FT Temperature Rise, C @ FL (in deg) 65
Locked-Roter Torque 5.6 LB-FT Temp. Rise @ S.F. Load (in deg) 77
Load Characteristics at 460 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 45 63 73 80 81 80 0
Efficiency 62.6 74.4 78.7 80.4 80.7 80.1 0
Speed (rpm) 3571 3536 3509 3477 3444 3406 0
Line Amperes 0.66 0.76 0.91 1.09 1.29 1.52 1.3
 

* For certified information, contact your local Baldor office.