AC Motors | Pump |

Performance Data: CJL1313A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 78.5
Volts 115/230 Phase 1 Power Factor 95
Full Load Amps 13/6.5 NEMA Design Code - Service Factor 1.3
Speed 3450 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1.5 HP
Full Load Torque 2.3 LB-FT Starting Current 43.5 Amps
Start Configuration DOL No-Load Current 1.65 Amps
Break Down Torque 6.2 LB-FT Line-line Resistance @ 25° C 1.58 Ohms
Pull-Up Torque 5 LB-FT Temperature Rise, C @ FL (in deg) 38
Locked-Roter Torque 6.7 LB-FT Temp. Rise @ S.F. Load (in deg) 53
Load Characteristics at 230 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 81 90 93 95 95 95 95
Efficiency 60.5 76.2 77.7 78.5 77.2 75.3 76.8
Speed (rpm) 3566 3534 3498 3455 3403 3343 3391
Line Amperes 2.45 3.65 5 6.5 8.25 10.25 8.65
 

* For certified information, contact your local Baldor office.