AC Motors | Light Industrial / Commercial |

Performance Data: CHM545A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 0
Volts 208-230/460 Phase 3 Power Factor 0
Full Load Amps 3.3-3.2/1.6 NEMA Design Code B Service Factor 1.15
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 3 LB-FT Starting Current 12 Amps
Start Configuration DOL No-Load Current 0.96 Amps
Break Down Torque 13 LB-FT Line-line Resistance @ 25° C 14.8 Ohms
Pull-Up Torque 9.4 LB-FT Temperature Rise, C @ FL (in deg) 65
Locked-Roter Torque 11 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 37 55 68 76 81 84 0
Efficiency 64.3 75.9 79.9 80.9 80.7 79.6 0
Speed (rpm) 1781 1765 1748 1729 1708 1684 0
Line Amperes 1 1.13 1.32 1.54 1.8 2.1 1.7
 

* For certified information, contact your local Baldor office.