AC Motors | General Purpose |

Performance Data: CEM3764T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 208-230/460 Phase 3 Power Factor 71
Full Load Amps 9.4-9/4.5 NEMA Design Code B Service Factor 1.15
Speed 1165 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 3 HP
Full Load Torque 13.6 LB-FT Starting Current 33.2 Amps
Start Configuration DOL No-Load Current 2.36 Amps
Break Down Torque 53.2 LB-FT Line-line Resistance @ 25° C 2.96 Ohms
Pull-Up Torque 26.7 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 32.2 LB-FT Temp. Rise @ S.F. Load (in deg) 41
Load Characteristics at 460 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 34 53 64 71 74 76 73
Efficiency 82.5 88.1 89.5 89.6 89 87.5 89.2
Speed (rpm) 1192 1184 1176 1167 1157 1145 1161
Line Amperes 2.57 3.04 3.69 4.47 5.34 6.35 4.99
 

* For certified information, contact your local Baldor office.