AC Motors | 200 & 575 Volt |

Performance Data: CECP83774T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 HP Hertz 60 NEMA Nom. Eff. 91.7
Volts 575 Phase 3 Power Factor 83
Full Load Amps 9.8 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 10 HP
Full Load Torque 29.8 LB-FT Starting Current 66.3 Amps
Start Configuration DOL No-Load Current 3.65 Amps
Break Down Torque 82.6 LB-FT Line-line Resistance @ 25° C 1.68 Ohms
Pull-Up Torque 41.2 LB-FT Temperature Rise, C @ FL (in deg) 64
Locked-Roter Torque 53.9 LB-FT Temp. Rise @ S.F. Load (in deg) 80
Load Characteristics at 575 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 49 70 79 83 85 84 84
Efficiency 90.2 92.1 92.7 92.2 91 89.1 91.5
Speed (rpm) 1791 1782 1774 1764 1752 1738 1757
Line Amperes 4.28 5.74 7.6 9.79 12.2 15 11.2
 

* For certified information, contact your local Baldor office.