AC Motors | Severe Duty |

Performance Data: CECP2294T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 15 HP Hertz 60 NEMA Nom. Eff. 91.7
Volts 230/460 Phase 3 Power Factor 88
Full Load Amps 34.4/17.2 NEMA Design Code B Service Factor 1.15
Speed 3525 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 15 HP
Full Load Torque 22.2 LB-FT Starting Current 128 Amps
Start Configuration DOL No-Load Current 5.9 Amps
Break Down Torque 103 LB-FT Line-line Resistance @ 25° C 0.559 Ohms
Pull-Up Torque 33 LB-FT Temperature Rise, C @ FL (in deg) 55
Locked-Roter Torque 41 LB-FT Temp. Rise @ S.F. Load (in deg) 66
Load Characteristics at 460 V, 60 Hz , 15 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 57 78 86 88 91 91 90
Efficiency 86.2 90.8 91.9 91.9 91.5 90.7 91.7
Speed (rpm) 3583 3567 3550 3533 3514 3493 3522
Line Amperes 7.2 10 13.4 17.2 21.2 25.5 19.6
 

* For certified information, contact your local Baldor office.