AC Motors | Brake |

Performance Data: BM4104T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 30 HP Hertz 60 NEMA Nom. Eff. 92.4
Volts 230/460 Phase 3 Power Factor 82
Full Load Amps 74/37 NEMA Design Code B Service Factor 1.15
Speed 1765 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 30 HP
Full Load Torque 89.2 LB-FT Starting Current 217 Amps
Start Configuration DOL No-Load Current 14.63 Amps
Break Down Torque 253 LB-FT Line-line Resistance @ 25° C 0.259 Ohms
Pull-Up Torque 127 LB-FT Temperature Rise, C @ FL (in deg) 69
Locked-Roter Torque 148 LB-FT Temp. Rise @ S.F. Load (in deg) 83
Load Characteristics at 460 V, 60 Hz , 30 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 48 69 78 82 84 84 83
Efficiency 86.2 91.2 92.4 92.4 91.9 91.1 92.1
Speed (rpm) 1792 1784 1776 1768 1759 1749 1763
Line Amperes 17.16 22.38 29.17 37 45.6 55.1 42.1
 

* For certified information, contact your local Baldor office.