AC Motors | HVAC |

Performance Data: AOM3702T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 208-230/460 Phase 3 Power Factor 65
Full Load Amps 7.6-7/3.5 NEMA Design Code B Service Factor 1
Speed 855 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 12.2 LB-FT Starting Current 16.3 Amps
Start Configuration DOL No-Load Current 2.2 Amps
Break Down Torque 35.9 LB-FT Line-line Resistance @ 25° C 6.98 Ohms
Pull-Up Torque 18 LB-FT Temperature Rise, C @ FL (in deg) 50
Locked-Roter Torque 21.5 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 44 56 64 69 73 0
Efficiency 72.2 80.8 83.3 83.6 81.7 78.3 0
Speed (rpm) 889 879 868 856 841 823 0
Line Amperes 2.3 2.59 2.99 3.49 4.11 4.91 0
 

* For certified information, contact your local Baldor office.