AC Motors | HVAC |

Performance Data: AOM3617T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 74
Volts 208-230/460 Phase 3 Power Factor 56
Full Load Amps 4.9-4.4/2.2 NEMA Design Code B Service Factor 1
Speed 860 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 6.11 LB-FT Starting Current 9.19 Amps
Start Configuration DOL No-Load Current 1.7 Amps
Break Down Torque 17.8 LB-FT Line-line Resistance @ 25° C 18.5 Ohms
Pull-Up Torque 11.1 LB-FT Temperature Rise, C @ FL (in deg) 63
Locked-Roter Torque 12.3 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 25 38 49 58 65 70 0
Efficiency 54.6 68.2 72.6 73.8 73 70.7 0
Speed (rpm) 890 880 869 858 842 824 0
Line Amperes 1.71 1.8 1.96 2.18 2.46 2.81 0
 

* For certified information, contact your local Baldor office.