AC Motors | HVAC |

Performance Data: AOM3455

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 68
Volts 230/460 Phase 3 Power Factor 51
Full Load Amps 1.4/.7 NEMA Design Code B Service Factor 1
Speed 1140 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.25 HP
Full Load Torque 1.15 LB-FT Starting Current 2.5 Amps
Start Configuration DOL No-Load Current 0.57 Amps
Break Down Torque 3.8 LB-FT Line-line Resistance @ 25° C 80.7 Ohms
Pull-Up Torque 2.9 LB-FT Temperature Rise, C @ FL (in deg) 41
Locked-Roter Torque 3 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 24 34 43 51 58 61 0
Efficiency 44 57 64 67.4 68 67.7 0
Speed (rpm) 1184 1171 1157 1139 1122 1109 0
Line Amperes 0.57 0.6 0.63 0.68 0.73 0.78 0
 

* For certified information, contact your local Baldor office.