AC Motors | Farm Duty |

Performance Data: AFM3530

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 80
Volts 208-230/460 Phase 3 Power Factor 74
Full Load Amps 4.9-4.6/2.3 NEMA Design Code B Service Factor 1.15
Speed 3450 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 2.25 LB-FT Starting Current 18.4 Amps
Start Configuration DOL No-Load Current 1.4 Amps
Break Down Torque 10.6 LB-FT Line-line Resistance @ 25° C 8.53 Ohms
Pull-Up Torque 10 LB-FT Temperature Rise, C @ FL (in deg) 71
Locked-Roter Torque 11.7 LB-FT Temp. Rise @ S.F. Load (in deg) 83
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 39 57 68 76 81 84 79
Efficiency 70.7 79.6 81.8 82.3 81.7 80.6 81.9
Speed (rpm) 3564 3533 3501 3466 3429 3394 3444
Line Amperes 1.5 1.7 2 2.3 2.7 3 2.54
 

* For certified information, contact your local Baldor office.