Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



TSD
DC Servo Drive

TSD: DC Servo Drive
  DC Servo Drive

The TSD from Baldor is a DC servo drive providing control for DC servo motors. Operating directly from 115 VAC it will provide up to 5 amps continuous (peak = 2x) and will power servos requiring 50 or 100 volt bus. The TSD is a totally enclosed, stand alone unit.

A simplified packaging concept will allow one to take the TSD from its shipping carton and have it operational within 10 minutes. Just plug it in and it’s ready to go.

The TSD easily interfaces with today’s motion controllers, and uses the industry standard +/- 10 Vdc input command, along with tachometer feedback for velocity loop operation or it may be set up for torque/current mode of operation. This DC servo control is fully protected and includes protection against: over/under voltage, over temperature, excess/surge current, short circuit protection, and loss of logic voltage.

The TSD will drive Baldor M-2200 and M-3300 series of DC servo motors.

Units are available from stock for immediate delivery.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • 1 or 2 axis of servo control, up to 500 watts per axis
  • Direct 115 operation with models providing 50 v and 100 V bus
  • 5 amp continuous; 10 amp peak per axis
  • Easily interfaces with today’s motion controllers
  • Standard +/- 10 Vdc input command
  • Simple easy front panel adjustments with LED status indicators
  • Fully protected unit - over/under voltage, over temperature, excess/surge current, short circuit protection, loss of logic voltage

Literature:

TSD Servo Drives - Technical Specs
  Literature Number: BR1202-F
Installation & Operating Manual
  Literature Number: MN1201

Ordering Information:

Order Number

Description

   

TSD-050-05-1-U

1 axis servo control 5 amp cont; input 115 Vac;
output 50 Vdc

TSD-050-05-2-U

2 axes servo control 5 amp cont; input 115 Vac;
output 50 Vdc


TSD-100-05-1-U

1 axis servo control 5 amp cont; input 115 Vac;
output 100 Vdc

TSD-100-05-2-U

2 axes servo control 5 amp cont; input 115 Vac;
output 100 Vdc