|
Opt017-501
I/O Breakout Board
|
|
|
OPT017-501 provides a convenient way of
connecting the digital inputs and outputs to the MintDrive and Flex+Drive
I/O expansion card. The I/O is brought out onto two part screw terminal
connectors.
Features:
- DIN-rail mount
- Screw terminal connectors for ease of
wiring
- 25-pin connector for connection to the
drive
- LED status indicators for each I/O
point.
- Onboard components for EMC compliance
- Dimensions - L: 83mm; D: 88mm; H: 56mm
|
Ordering Information and Accessories: |
|
Catalog
Number
|
Description
|
|
OPT017-501
|
I/O
breakout board for MintDrive and Flex+Drive expansion option.
|
|
CBL022-501
|
2m
cable for connecting the drive to the breakout board
|
|