Baldor - Dodge - Reliance
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



NextMove ST

NextMove ST
  NextMove ST

With its integrated stepper drives (2A @ 37V), NextMove ST provides a cost effective solution for up to 3 axes of control. A further 4th stepper can be drive externally. Using the latest generation 32-bit Digital Signal Processor (DSP) and Field Programmable Gate Array (FPGA), NextMove ST, coupled with MintMT, offers a high speed and flexible motion controller.

On board I/O can be used to control many parts of the machine. This can be further expanded with either Baldor's range of CAN I/O modules operating over the NextMove ST CAN bus, or alternatively, CANopen devices conforming to the standard DS401 I/O profile.

Versatile programming is provided by means of MintMT - multitasking Basic, embedded 'C' or the supplied ActiveX components.

NextMove ST is available with RS232 (or optional RS485) and USB programming interfaces.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Panel mount, open frame configuration

  • 3 axis stepper controller with integrated 2A, 37V power stage (control signals can be routed to external drives)

  • Control for an external fourth stepper axis.

  • 32-bit 120MHz Digital Signal Processor (DSP)

  • 2MByte SRAM for user programs and data

  • 2MByte FLASH for firmware and user program storage

  • 32kByte FRAM for non-volatile parameter storage

  • 17 uncommitted non-isolated digital inputs
    Programmable for hardware limits, home input, stop input and error input. 4 of the inputs can be programmed for high speed capture of position with 1 microsecond

  • 11 uncommitted digital outputs. 5V open collector Darlington
    Programmable for drive enable and high speed position compare output

  • 24V/150mA relay output to signal system error conditions

  • 2 x 12-bit uncommitted analog inputs

  • 10 bit uncommitted isolated analog output

  • RS232 (115,200 Baud) and USB programming interfaces
    USB drivers compatible with Windows 2000/XP

  • CAN interface for I/O expansion and HMI interfaces. Can be used to provide full peer-to-peer networking capabilities with other Mint based controllers

  • Multi-tasking programming capability with MintMT. Number of tasks limited only by available memory

  • Comprehensive move types including: linear, circular and helical interpolation; software cams; flying shears; splines; synchronization with positional offsets and virtual axes

  • Embedded 'C' programming capability (Note: requires purchase of appropriate Texas Instruments compiler)

  • ActiveX libraries supplied free of charge

Literature:

NextMove ST
  Literature Number: BR1202-C
Installation Manual
  Literature Number: MN1928

For more information:

Comparison between the NextMove products

Download latest Motion Intelligence Newsletter

Application Success Stories

For detailed information (product manuals etc.) access www.supportme.net

Ordering Information and Accessories:

Catalog Number

Description

NST002-501

NextMove ST motion controller with RS232 and USB serial interfaces

NST002-502

NextMove ST motion controller with RS485 and USB serial interfaces

CBL001-501

2m (6ft) RS232 cable for programming and diagnostics

KPD-KG420-20

HMI - 4x20 character/graphic display with serial interface

KPD-KG420-30

HMI - 4x20 character/graphic display with keypad. Serial interface

KPD-KG840-10

HMI - 8x40 character/graphic display with numeric keypad and serial interface

KPD-TS05M-10

HMI - 5.6" monochrome touch screen with serial interface

KPD-TS05C-10

HMI - 5.6" color touch screen with serial interface

KPD-TS12C-10

HMI - 12" color TFT touch screen with serial interface

KPD-OPTC

CANopen option card for HMI panels

KPD-SW

HMI programming software.

CBL034-501

RS232 programming cable (PC to HMI)

ION001-501

CAN 8 input expansion module (see note 1).
PNP opto-isolated inputs.

ION002-501

CAN 8 relay expansion module (see note 1).

ION003-501

CAN 8 output expansion module (see note 1).
PNP opto-isolated outputs

ION004-501

CAN 24 input, 24 output expansion module (see note 1).

OPT029-501

4 way encoder splitter board

OPT029-502

8 way encoder splitter board

MNC001-501

MintNC - profiling front end for NextMove PCI which accepts industry standard files: HPGL, DXF and G-code.

(1) BaldorCAN firmware must be installed on the controller. This can be downloaded from www.SupportMe.net.