Select
Product Category



NextMove PCI Expansion Board  

PCI shown with expansion card fitted

  

The NextMove PCI Expansion board provides an additional 4 axes of servo and 4 axes of stepper controller. Up to 2 expansion cards are supported by NextMove PCI, bringing the total number of axes to 12 (servo or stepper). 

Each expansion card occupies one PCI slot within the PC. All axis and I/O connections are brought out via a 100-way connector that is pin compatible with the NextMove PCI 100-way connector. This allows for the standard NextMove PCI breakout board and cable to be used. 

Features:

  • Up to 4 servo and 4 stepper axes of additional control
  • Master encoder input
  • 20 digital inputs - NPN or PNP dependent on common
  • 10 digital outputs - option of PNP or NPN
  • 4x 14-bit analog outputs for command reference or general purpose
  • 4x 12-bit uncommitted analog inputs

 

Ordering Information and Accessories:

Catalog Number

Description

PCI002-501

4 axis expansion module (servo/stepper) with PNP outputs

PCI002-503

4 axis expansion module (servo/stepper) with NPN outputs

PCI002-502

8 axis expansion module (4 servo + 4 stepper) with PNP outputs

PCI002-504

8 axis expansion module (4 servo + 4 stepper) with NPN outputs

PCI003-501

Breakout unit for controller and expansion card.
One is required for each.

PCI003-502

Breakout unit for controller and expansion card with two part connectors.

CBL021-501

1m 100-pin cable for use with breakout board and controller or expansion

CBL021-502

1.5m (4.9ft) 100-pin cable for use with breakout board and controller or expansion

CBL021-503

3m (9.8ft) 100-pin cable for use with breakout board and controller or expansion