Select
Product Category



NextMove Breakout Board  

  

The NextMove PCI breakout board provides a convenient way of connecting the I/O signals to the NextMove PCI controller. Featuring screw terminal connectors and D-types, the breakout board connects to the NextMove PCI using a 100-way cable. 

The breakout board is available with screw terminal connectors, or two part screw terminal connectors, and is compatible with both the main PCI controller and the PCI expansion card. 

Features:

  • DIN-rail mount
  • Screw terminal connectors for ease of wiring
  • 9-pin D-type connectors for encoder signals
  • RJ45 connector for Baldor CAN
  • D-type connector for CANopen
  • Onboard components for EMC compliance

 

Ordering Information and Accessories:

Catalog Number

Description

PCI003-501

Breakout unit for controller and expansion card.
One is required for each.

PCI003-502

Breakout unit for controller and expansion card with two part connectors.

CBL021-501

1m 100-pin cable for use with breakout board and controller or expansion

CBL021-502

1.5m (4.9ft) 100-pin cable for use with breakout board and controller or expansion

CBL021-503

3m (9.8ft) 100-pin cable for use with breakout board and controller or expansion