Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



NextMove PCI

NextMove PCI
  NextMove PCI

NextMove PCI is a compact (7") PCI based controller for the control of up to 12 axes of motion. A single card can control up to 4 axes of servo and 4 axes of stepper. Expansion cards are available to take this to 12 axes of servo and 12 axes of stepper. 

On board I/O can be used to control many parts of the machine. This can be further expanded with either Baldor's range of CAN I/O modules operating over the NextMove PCI CAN bus, or alternatively, CANopen devices conforming to the standard DS401 I/O profile.

Versatile programming is provided by means of MintMT - multitasking Basic, embedded 'C' or the supplied ActiveX components.

NextMove PCI's large Dual Ported RAM (DPR) allows for fast data transfer between the PC application and NextMove PCI. NextMove PCI is ideally suited in applications where fast data transfer is required, for example high speed contouring applications.

Features:

  • PCI short card (7 inches)
  • 100-pin high density EMC compliant connector interfacing to optional breakout board
  • 32-bit 50MHz Digital Signal Processor (DSP)
  • 2MByte SRAM for storage of firmware, user programs and data
  • 12kByte NVRAM for non-volatile parameter storage
  • Up to 8 axes of control on one card - 4 servo and 4 stepper
    Expandable to 12 axes with PCI002-501 or PCI002-502 expansion cards
  • 20 uncommitted PNP/NPN isolated digital inputs
    Programmable for hardware limits, home input, stop input and error input. 4 of the inputs can be programmed for high speed capture of position with 1 microsecond
  • 12 uncommitted opto-isolated digital outputs. PNP or NPN options available
    Programmable for drive enable and high speed position compare output
  • 24V/150mA relay output to signal system error conditions
  • 4 x 12-bit uncommitted analog inputs
  • Master encoder input for synchronization
  • 32kByte Dual Port RAM (DPR) interface with host interrupt capability
  • Two CAN interfaces for I/O expansion and HMI interfaces. Can be used to provide full peer-to-peer networking capabilities with other Mint based controllers
  • Multi-tasking programming capability with MintMT. Number of tasks limited only by available memory
  • Comprehensive move types including: linear, circular and helical interpolation; software cams; flying shears; splines; synchronization with positional offsets and virtual axes
  • Embedded 'C' programming capability (Note: requires purchase of appropriate Texas Instruments compiler)
  • ActiveX libraries supplied free of charge
  • Compatible with Windows 9x/ME/NT4.0/2000/XP

Literature:

NextMove PCI
  Literature Number: BR1903
Installation Manual
  Literature Number: MN1257

For more information:

Comparison between the NextMove products

Download latest Motion Intelligence Newsletter

Application Success Stories

For detailed information (product manuals etc.) access www.supportme.net

Ordering Information and Accessories:

Catalog Number

Description

PCI010-501

NextMove PCI developers kit
Starter kit consisting of PCI001-505, NPN output module, 1m cable and PCI003-502 breakout board.

PCI001-501

NextMove PCI 1 axis controller with PNP outputs

PCI001-510

NextMove PCI 1 axis controller with NPN outputs

PCI001-502

NextMove PCI 2 axis controller with PNP outputs

PCI001-511

NextMove PCI 2 axis controller with NPN outputs

PCI001-503

NextMove PCI 3 axis controller with PNP outputs

PCI001-512

NextMove PCI 3 axis controller with NPN outputs

PCI001-504

NextMove PCI 4 axis controller with PNP outputs

PCI001-513

NextMove PCI 4 axis controller with NPN outputs

PCI001-505

NextMove PCI 8 axis controller with PNP outputs

PCI001-514

NextMove PCI 8 axis controller with NPN outputs

PCI002-501

4 axis expansion module (servo/stepper) with PNP outputs

PCI002-503

4 axis expansion module (servo/stepper) with NPN outputs

PCI002-502

8 axis expansion module (4 servo + 4 stepper) with PNP outputs

PCI002-504

8 axis expansion module (4 servo + 4 stepper) with NPN outputs

PCI003-501

Breakout unit for controller and expansion card.
One is required for each.

PCI003-502

Breakout unit for controller and expansion card with two part connectors.

CBL021-501

1m 100-pin cable for use with breakout board and controller or expansion

CBL021-502

1.5m (4.9ft) 100-pin cable for use with breakout board and controller or expansion

CBL021-503

3m (9.8ft) 100-pin cable for use with breakout board and controller or expansion

MNC001-501

MintNC - profiling front end for NextMove PCI which accepts industry standard files: HPGL, DXF and G-code.

KPD-KG420-20

HMI - 4x20 character/graphic display with serial interface

KPD-KG420-30

HMI - 4x20 character/graphic display with keypad. Serial interface

KPD-KG840-10

HMI - 8x40 character/graphic display with numeric keypad and serial interface

KPD-TS05M-10

HMI - 5.6" monochrome touch screen with serial interface

KPD-TS05C-10

HMI - 5.6" color touch screen with serial interface

KPD-TS12C-10

HMI - 12" color TFT touch screen with serial interface

KPD-OPTC

CANopen option card for HMI panels

KPD-SW

HMI programming software.

CBL034-501

RS232 programming cable (PC to HMI)

ION001-501

CAN 8 input expansion module (see note 1).
PNP opto-isolated inputs.

ION002-501

CAN 8 relay expansion module (see note 1).

ION003-501

CAN 8 output expansion module (see note 1).
PNP opto-isolated outputs

ION004-501

CAN 24 input, 24 output expansion module (see note 1).

OPT029-501

4 way encoder splitter board

OPT029-502

8 way encoder splitter board