Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category



Motion Controller
NextMove ESB-2

NextMove ESB-2
  NextMove ESB-2

NextMove ESB-2 a compact panel mount motion controller for the control of up to 8 axes - 4 servo, 4 open loop stepper. Using the latest generation 32-bit Digital Signal Processor (DSP) and Field Programmable Gate Array (FPGA), NextMove ESB-2, coupled with MintMT, offers a high speed and flexible motion controller. On board I/O can be used to control many parts of the machine. This can be further expanded with CANopen devices conforming to the standard DS401 I/O profile.

Versatile programming is provided by means of Mint - multitasking BASIC, embedded 'C' or the supplied ActiveX components.

NextMove ESB-2 is available with a RS232 (RS485 optional) and USB port. It is available with 3 servo axes of control or 4 servo axes of control.

Click here for an overview of Baldor's full line of Servo / Motion solutions

Features:

  • Panel mount configuration with two part screen connectors and D-type connector for encoder connections
  • 32-bit 120MHz Digital Signal Processor
  • 1MByte SRAM for user programs and data
  • 1MByte FLASH for firmware and user program storage
  • 32kByte FRAM for non-volatile parameter storage
  • Product variants available for 3 or 4 axes of servo control and 4 axes of stepper control (FlexDrive or MicroFlex can be used in step and direction mode for additional 'open loop' servo axes)
  • 20 uncommitted PNP/NPN opto-isolated digital inputs
    Programmable for hardware limits, home input, stop input and error input. 4 of the inputs can be programmed for high speed capture of position with 1 microsecond
  • 12 uncommitted PNP opto-isolated digital outputs
    Programmable for drive enable and high speed position compare output
  • 24V/150mA relay output to signal system error conditions
  • 2 x 12-bit uncommitted analog inputs
  • Uncommitted 12-bit analog output for 3 axis variant
  • Two auxiliary encoder interfaces for position following or position verification with 3-axis servo variant. One additional auxiliary encoder interface for 4-axis servo variant
  • RS232 (115,200 Baud) and USB programming interfaces (optional RS485)
    USB drivers compatible with Windows 2000/XP
  • CAN interface for I/O expansion and HMI interfaces. Can be used to provide full peer-to-peer networking capabilities with other Mint based controllers
  • RoHS compliant
  • Multi-tasking programming capability with MintMT. Number of tasks limited only by available memory
  • Comprehensive move types including: linear, circular and helical interpolation; software cams; flying shears; splines; synchronization with positional offsets and virtual axes
  • Embedded 'C' programming capability (Note: requires purchase of appropriate Texas Instruments compiler)
  • ActiveX libraries supplied free of charge
  • Compatible with MintNC and HPGL

Literature:

Installation Manual
  Literature Number: MN1957

For more information:

Comparison between the NextMove products

Download latest Motion Intelligence Newsletter

Application Success Stories

For detailed information (product manuals etc.) access www.supportme.net

Ordering Information and Accessories:

Catalog Number

Description

NSB202-501 NextMove ESB motion controller. 3 axes servo, 4 axes stepper. RS232 and USB serial interfaces
NSB202-502
NextMove ESB motion controller. 3 axes servo, 4 axes stepper. RS485 and USB serial interfaces
NSB203-501 NextMove ESB motion controller. 3 axes servo, 4 axes stepper. RS232 and USB serial interfaces.
For use with Baldor DSMS Stepper Motors
NSB203-502
NextMove ESB motion controller. 3 axes servo, 4 axes stepper. RS485 and USB serial interfaces.
For use with Baldor DSMS Stepper Motors
NSB204-501 NextMove ESB motion controller. 4 axes servo, 4 axes stepper. RS232 and USB serial interfaces
NSB204-502
NextMove ESB motion controller. 4 axes servo, 4 axes stepper. RS485 and USB serial interfaces
NSB205-501 NextMove ESB motion controller. 4 axes servo, 4 axes stepper. RS232 and USB serial interfaces.
For use with Baldor DSMS Stepper Motors
NSB205-502
NextMove ESB motion controller. 4 axes servo, 4 axes stepper. RS485 and USB serial interfaces.
For use with Baldor DSMS Stepper Motors
CBL001-501
2m (6ft) RS232 cable for programming and diagnostics
(note: 2m (6ft) USB cable included with NSB002-501)
KPD-KG420-20
HMI - 4x20 character/graphic display with serial interface
KPD-KG420-30
HMI - 4x20 character/graphic display with keypad. Serial interface
KPD-KG840-10
HMI - 8x40 character/graphic display with numeric keypad and serial interface
KPD-TS03M-10 HMI - 3.9 " monochrome touch screen with serial interface
KPD-TS05M-10
HMI - 5.6" monochrome touch screen with serial interface
KPD-TS05C-10
HMI - 5.6" color touch screen with serial interface
KPD-TS12C-10
HMI - 12.1" color TFT touch screen with serial interface
KPD-OPTC
CANopen option card for HMI panels
CBL034-501
RS232 programming cable (PC to HMI)
MNC001-501 MintNC - profiling front end for NextMove which accepts industry standard files: HPGL, DXF and G-code.
24V Power Supplies
DR-75-24 75W (3.2A) 24VDC power supply
DR-120-24 120W (5A) 24VDC power supply
DRP-240-24 240W (10) 24VDC power supply