Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category



Motion Controller
NextMove ES

Motion Controller NextMove ES
  NextMove ES

NextMove ES is a compact EuroCard format motion controller for control of up to 6 axes of motion control (2 servo, 4 open loop stepper). Using the latest generation 32-bit Digital Signal Processor (DSP) and Field Programmable Gate Array (FPGA), NextMove ES, coupled with MintMT, offers a high speed and flexible motion controller.

On board I/O can be used to control many parts of the machine. This can be further expanded with either Baldor's range of CAN I/O modules operating over the NextMove ES CAN bus, or alternatively, CANopen devices conforming to the standard DS401 I/O profile.

Versatile programming is provided by means of MintMT - multitasking Basic, embedded 'C' or the supplied ActiveX components.

NextMove ES is available with RS232 (or optional RS485) and USB programming ports.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Eurocard 3U rack mount configuration. Optional backplanes available with screw terminations
  • 32-bit 120MHz Digital Signal Processor (DSP)
  • 2MByte SRAM for user programs and data
  • 2MByte FLASH for firmware and user program storage
  • 32kByte FRAM for non-volatile parameter storage
  • Controls 2 axes of servo & 4 axes of stepper, or:
  • 6 axes of servo - when used with FlexDrive or MicroFlex in step and direction mode
  • 17 uncommitted non-isolated digital inputs
    Programmable for hardware limits, home input, stop input and error input. 4 of the inputs can be programmed for high speed capture of position with 1 microsecond.
  • 11 uncommitted digital outputs. 5V open collector Darlington
    Programmable for drive enable and high speed position compare output
  • 24V/150mA relay output to signal system error conditions
  • 2 x 12-bit uncommitted analog inputs
  • RS232 (115,200 Baud) and USB programming interfaces
    USB drivers compatible with Windows 2000/XP
  • Optional RS485 serial port
  • CAN interface for I/O expansion and HMI interfaces. Can be used to provide full peer-to-peer networking capabilities with other Mint based controllers
  • Multi-tasking programming capability with MintMT. Number of tasks limited only by available memory
  • Comprehensive move types including: linear, circular and helical interpolation; software cams; flying shears; splines; synchronization with positional offsets and virtual axes
  • Embedded 'C' programming capability (Note: requires purchase of appropriate Texas Instruments compiler)
  • ActiveX libraries supplied free of charge

Literature:

NextMove ES
  Literature Number: BR1202-C
Installation Manual
  Literature Number: MN1928

For more information:

Comparison between the NextMove products

Download latest Motion Intelligence Newsletter

Application Success Stories

For detailed information (product manuals etc.) access www.supportme.net

Ordering Information and Accessories:

Catalog Number

Description

NES002-501

NextMove ES motion controller with RS232 and USB serial interfaces

NES002-502

NextMove ES motion controller with RS485 and USB serial interfaces

CBL001-501

3m (9.8ft) RS232 cable for programming and diagnostics

BPL010-501

Non-isolated backplane with two part screw connectors

BPL010-502

PNP isolated backplane with two part screw connectors

BPL010-503

NPN isolated backplane with two part screw connectors

KPD-KG420-20

HMI - 4x20 character/graphic display with serial interface

KPD-KG420-30

HMI - 4x20 character/graphic display with keypad. Serial interface

KPD-KG840-10

HMI - 8x40 character/graphic display with numeric keypad and serial interface

KPD-TS05M-10

HMI - 5.6" monochrome touch screen with serial interface

KPD-TS05C-10

HMI - 5.6" color touch screen with serial interface

KPD-TS12C-10

HMI - 12.1" color TFT touch screen with serial interface

KPD-OPTC

CANopen option card for HMI panels

KPD-SW

HMI programming software.

CBL034-501

RS232 programming cable (PC to HMI)

OPT029-501

4 way encoder splitter board

OPT029-502

8 way encoder splitter board

MNC001-501

MintNC - profiling front end for NextMove which accepts industry standard files: HPGL, DXF and G-code.