Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Family



Motion Controller
NextMove PCI-2

Motion Controller NextMove PCI-2
  NextMove PCI-2

The NextMove PCI-2 controller provides up to 12 axes of motion control solutions in a PCI-based package for applications looking to employ either servo or vector technology.

NextMove PCI-2 is a compact PCI based controller for the control of up to 12 axes of motion. A single card can control up to 4 axes of servo and 4 axes of stepper. Expansion cards are available to take this to 12 axes of servo and 12 axes of stepper.

On board I/O can be used to control many parts of the machine. This can be further expanded with either Baldor's range of CAN I/O modules operating over the NextMove PCI-2 CAN bus, or alternatively, CANopen devices conforming to the standard DS401 I/O profile.

Versatile programming is provided by means of MintMT - multitasking Basic, embedded 'C' or the supplied ActiveX components.

NextMove PCI-2's large Dual Ported RAM (DPR) allows for fast data transfer between the PC application and NextMove PCI. NextMove PCI-2 is ideally suited in applications where fast data transfer is required, for example high speed contouring applications.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • PCI short card (7 inches)
  • 100-pin high density EMC compliant connector interfacing to optional breakout board
  • 32-bit 120MHz Digital Signal Processor (DSP) offering over twice the performance of the NextMove PCI motion controller
  • 2MByte SRAM for storage of firmware, user programs and data
  • 12kByte NVRAM for non-volatile parameter storage
  • Up to 8 axes of control on one card - 4 servo and 4 stepper
    Expandable to 12 axes with PCI202-504 or PCI202-514 expansion cards
  • 20 uncommitted PNP/NPN isolated digital inputs
    Programmable for hardware limits, home input, stop input and error input. 4 of the inputs can be programmed for high speed capture of position with 1 microsecond
  • 12 uncommitted opto-isolated digital outputs. PNP or NPN options available
    Programmable for drive enable and high speed position compare output
  • 24V/150mA relay output to signal system error conditions
  • 4 x 12-bit uncommitted analog inputs
  • Master encoder input for synchronization
  • 32kByte Dual Port RAM (DPR) interface with host interrupt capability
  • CAN interface for I/O expansion and HMI interfaces conforming to CANopen DS301. Can be used to provide full peer-to-peer networking capabilities with other Mint based controllers
  • Multi-tasking programming capability with MintMT. Number of tasks limited only by available memory
  • Comprehensive move types including: linear, circular and helical interpolation; software cams; flying shears; splines; synchronization with positional offsets and virtual axes
  • Embedded 'C' programming capability (Note: requires purchase of appropriate Texas Instruments compiler)
  • ActiveX libraries supplied free of charge
  • Compatible with Windows 9x/ME/NT4.0/2000/XP
  • Compatible with MintNC and HPGL

Literature:

NextMove PCI-2 - Technical Specs
  Literature Number: BR1202-C

For more information:

Download latest Motion Intelligence Newsletter

Application Success Stories

Ordering Information and Accessories:

Catalog Number

Description

PCI201-501

NextMove PCI 1 axis controller with PNP outputs

PCI201-511

NextMove PCI 1 axis controller with NPN outputs

PCI201-502

NextMove PCI 2 axis controller with PNP outputs

PCI201-512

NextMove PCI 2 axis controller with NPN outputs

PCI201-503

NextMove PCI 3 axis controller with PNP outputs

PCI201-513

NextMove PCI 3 axis controller with NPN outputs

PCI201-504

NextMove PCI 4 axis controller with PNP outputs

PCI201-514

NextMove PCI 4 axis controller with NPN outputs

PCI201-508

NextMove PCI 8 axis controller with PNP outputs

PCI201-518

NextMove PCI 8 axis controller with NPN outputs

PCI202-504

4 axis expansion module (servo/stepper) with PNP outputs

PCI202-514

4 axis expansion module (servo/stepper) with NPN outputs

PCI003-501

Breakout unit for controller and expansion card.
One is required for each.

PCI003-502

Breakout unit for controller and expansion card with two part connectors

CBL021-501

1m 100-pin cable for use with breakout board and controller or expansion

CBL021-502

1.5m (4.9ft) 100-pin cable for use with breakout board and controller or expansion

CBL021-503

3m (9.8ft) 100-pin cable for use with breakout board and controller or expansion

KPD-KG420-20

HMI - 4x20 character/graphic display with serial interface

KPD-KG420-30

HMI - 4x20 character/graphic display with keypad. Serial interface

KPD-TS03M-10

HMI - 3.9 " monochrome touch screen with serial interface

KPD-TS05M-10 HMI - 5.6" monochrome touch screen with serial interface
KPD-TS05C-10 HMI - 5.6" color touch screen with serial interface
KPD-TS12C-10 HMI - 12.1" color TFT touch screen with serial interface
KPD-OPTC
CANopen option card for HMI panels
CBL034-501
RS232 programming cable (PC to HMI)
OPT029-501
4 way encoder splitter board
OPT029-502 8 way encoder splitter board
MNC001-501 MintNC - Windows based profiling front end for NextMove which accepts industry standard files: HPGL, DXF and G-code.
24V Power Supplies
   
DR-75-24 75W (3.2A) 24VDC power supply
DR-120-24 120W (5A) 24VDC power supply
DRP-240-24 240W (10) 24VDC power supply