Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category



NextMove ES Controller Backplanes

Baldor supply a range of backplanes for the NextMove ES controller to make system wiring easier. Backplanes are available with and without opto isolated.  

 

BPL010-501 - Non-isolated backplane

Features:

  • 3U high for standard EuroCard rack

  • Two part screw terminal connectors for I/O

  • 9-pin D-type connectors for encoder

  • Onboard components for EMC compliance

  • 9-pin D-type connector for serial port

 

BPL010-502/503- PNP/NPN opto-isolated backplane

Features:

  • 3U high for standard EuroCard rack

  • Two part screw terminal connectors for I/O

  • 9-pin D-type connectors for encoder

  • Onboard components for EMC compliance

  • 9-pin D-type connector for serial port

  • BPL010-502: PNP opto-isolation of I/O - 12-24V operation on separate signal conditioning card for easy replacement

  • BPL010-503: NPN opto-isolation of I/O - 12-24V operation on separate signal conditioning card for easy replacement

 

Ordering Information and Accessories:

Catalog Number

Description

BPL010-501

Non-isolated backplane with two part screw connectors

BPL010-502

PNP isolated backplane with two part screw connectors

BPL010-503

NPN isolated backplane with two part screw connectors