Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Family



Software - MintMT

Baldor Software - MintMT Baldor's multi-tasking MintMT (Motion INTeligence Multi-Tasking) is a structured BASIC-like prograrmming language that employs "keywords" to make programming of motion control moves easy (ie it has been optimized for motion control solutions), and provides a comprehensive Windows tool with ActiveX components for development of Windows front end applications.

Mint is now one of the most widely used motion programming languages in the world - used in over 50,000 systems. 

Mint is a programmable language that can handle motion, I/O and HMI tasks. The latest generation of Mint, MintMT, brings multi-tasking capabilities which can greatly simplify program structure and execution, especially where motion, I/O and HMI tasks are intermixed. Mint is designed to be powerful and flexible yet easy to use. Click here to see an example of Mint. 

MintMT is supported on Baldor's range of NextMove motion controllers and the award winning MintDrive intelligent servo drive. 

A comprehensive set of ActiveX controls are supplied free of charge allowing complete programmability on the PC. The supplied embedded 'C' libraries for the NextMove controllers provide ultimate flexibility in programming. 

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Support for contouring/profiling applications

MintNC is a comprehensive Windows front end for fast profiling applications. MintNC will import information in industry-standard CAD formats including G-code, HPGL and DXF, and generate the required real-time motion commands. more information

Key attributes of Mint:

Features

  • Easy to use BASIC-like motion control language, designed for real-time control
  • Supports servo & stepper motor systems, allowing axes to be mixed
  • Comprehensive ActiveX libraries for PC programming
  • Embedded 'C' libraries for NextMove motion controllers

Programming

  • English keywords
  • Multi-tasking capability with number of tasks limited only by memory
  • User-defined variables & arrays
  • User defined functions and procedures with local variables
  • Math and bitwise operators
  • Auto program execution on power-up from non volatile memory

Motion control

  • Speed, position & torque control
  • Linear, circular and helical interpolation
  • Master encoder or pulse following, software gearbox
  • Trapezoidal- and S-shaped velocity profiles
  • Servo control loop with Proportional, Integral, Velocity feedback and Velocity feedforward, down to 100microsec loop closure time
  • Stepper control up to 1MHz step rate 

I/O

  • Interrupt capability on inputs
  • Error recovery for limit & positional errors
  • Flexible operator control over executing program using joystick, pushbuttons or serial terminal

Applications

  • Standalone machine control systems
  • Slave controllers under command of a host computer over serial or network link

Programming Front End:

The Mint WorkBench is a common Windows front end compatible with Baldor's range of motion controllers and servo drives. Mint WorkBench offers an easy to use Windows development front end for Mint programming, with its color syntax highlighting of keywords and context sensitive help. The Program Navigator makes it a breeze to navigate the source code, no matter how complicated. 

 

 

Features include:

  • Full screen editor with color syntax highlighting of Mint keywords
  • Command line interface to interrogate the controller even when the program is running
  • Spy window to monitor common motion variables and I/O
  • Software oscilloscope
  • Watch window for monitoring variables and tasks
  • SupportMe function with automatic email generation for rapid technical support
  • Web updates of firmware within the Mint WorkBench
  • Easy management of firmware files

ActiveX Libraries:

A comprehensive set of ActiveX controls are supplied free of charge with Baldor's motion controllers and servo drives for provide Windows programming. Programming languages such as Microsoft Visual Basic, Visual C++, Borland Delphi and LabVIEW are supported. In fact any PC programming interface supporting ActiveX controls can be used to interface to Baldor's motion products. 

 

The ActiveX controls give complete access to the Mint command set allowing motion programming and I/O sequencing to be performed on the PC. The ActiveX control will send commands to the controller over the PCIbus, serial port or USB port for immediate execution. It is even possible to execute a Mint application on the controller at the same time. 

 

Embedded 'C' Libraries:

For the most demanding of applications, the NextMove controllers can be programmed with the supplied embedded 'C' libraries. The Mint Open Architecture allows custom moves and servo loops to be embedded within the real time kernel of the controller. An embedded 'C' application can execute at the same time as an ActiveX application running on the PC. 

Literature:

MintMT
  Literature Number: BR1202-B
Installation Manual
  Literature Number: MN1900

For more information:

Download latest Motion Intelligence Newsletter

Application Success Stories

For detailed information (product manuals etc.) access www.supportme.net