Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



MintDriveII
Advanced Intelligent Single Axis Servo Drive

MintDriveII: Advanced Intelligent Single Axis Servo Drive
  MintDriveII

Baldor's MintDriveII is an fully intelligent single axis AC servo drive with integrated motion controller for control of both rotary and linear motors. MintDriveII is programmable in the same MintMT programming language as Baldor's NextMove controllers offering complete flexibility for your motion control requirements.

On board digital and analog I/O can be used to control many parts of the machine. This can be further expanded with either Baldor's range of CAN I/O modules operating over the Baldor CAN bus, or alternatively, CANopen devices conforming to the DS401 I/O profile.

Fieldbus options include DeviceNet, Profibus-DP and CANopen. The onboard master encoder input can be used for synchronizing applications, including gearing, software cams and flying shears.

MintDriveII is available in single phase from 2.5A to 7.5A and three phase from 2.5A to 27.5A.

Versatile programming is provided by means of MintMT - multitasking Basic or the supplied ActiveX components.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Intelligent brushless servo drive with integrated motion controller
  • Control of both rotary and linear servo motors
  • Direct online single-phase 115/230 VAC, from 2.5 to 7.5A continuous
  • Direct online 3-phase 230-460 VAC, from 2.5 to 27.5A continuous
  • Panel-mounting enclosure
  • 7 segment display for diagnostics
  • Resolver, incremental encoder and absolute (EnDat) feedback options
  • Simulated encoder output
  • Master encoder input for gearing applications
  • Auto-tuning wizard and software oscilloscope facilities via Windows front end
  • 8 uncommitted opto-isolated digital inputs.
    Usage programmable in Mint and via Windows front end.
    2 of the inputs can be programmed to capture the axis position within 1 microsecond.
  • 3 uncommitted opto-isolated digital outputs (PNP).
    Usage programmable in Mint and via Windows front end.
  • 2 uncommitted analog inputs - 14-bit differential
  • 2 uncommitted analog outputs - 8-bit
  • I/O expansion (factory fit option): 10 digital inputs/5 outputs
  • I/O usage configurable through WorkBench v5 front end
  • 8kBytes non-volatile RAM for parameter storage
  • Factory fit fieldbus connectivity: CANopen, DeviceNet, Profibus-DP
    CANopen interface can be used for I/O expansion and HMI interfaces. Can also be used to provide full peer-to-peer networking capabilities with other Mint based controllers.
  • RS232 and RS485 serial channel, user selectable
  • MintMT multi-tasking programming with 128k program space
  • Support for indexing moves, software gearboxes, cam profiles, flying shears
  • ActiveX libraries supplied free of charge

If your application requires simple positioning or indexing capability only, see Flex+Drive.

Literature:

MintDriveII - Technical Specs
  Literature Number: BR1202-D
Installation Manual
  Literature Number: MN1901

For more information:

Comparison between MintDrive, Flex+Drive and FlexDrive

Download latest Motion Intelligence Newsletter

Application Success Stories

For detailed information (product manuals etc.) access www.supportme.net

Ordering Information and Accessories:

Accessories:

Catalog Number

Description

OPT029-501

4 way encoder splitter board

OPT029-502

8 way encoder splitter board

CBL001-501

2m (6ft) RS232 cable for programming and diagnostics

KPD-KG420-20

HMI - 4x20 character/graphic display with serial interface

KPD-KG420-30

HMI - 4x20 character/graphic display with keypad. Serial interface

KPD-KG840-10

HMI - 8x40 character/graphic display with numeric keypad and serial interface

KPD-TS05M-10

HMI - 5.6" monochrome touch screen with serial interface

KPD-TS05C-10

HMI - 5.6" color touch screen with serial interface

KPD-TS12C-10

HMI - 12" color TFT touch screen with serial interface

KPD-OPTC

CANopen option card for HMI panels - requires Bus Option 'B' or 'C'

KPD-SW

HMI programming software.

CBL034-501

RS232 programming cable (PC to HMI)

CBL004-502

0.5m/1.6ft CAN cable

CBL004-503

1m/3.2ft CAN cable

CBL004-504

2m/6.5ft CAN cable

CBL004-505

3m/9.8ft CAN cable

CBL004-506

5m/16.3ft CAN cable

CBL004-507

10m/32.7ft CAN cable

CBL004-508

25m/81.8ft CAN cable

Regen Resistors

RG22

100W resistor for 7A/115VAC single phase drive

RG39

100W resistor for 7A/230VAC single phase drive

RG68

320W resistor for 7A 3 phase drive

RG27A

320W resistor for 15 and 20A 3 phase drive

RG11

640W resistor for 27A 3 phase drive

EMC Filters for CE

FI0015A01

Mains filter for 2.5A/115VAC and 5A/230VAC single phase drive

FI0015A00

Mains filter for 5A/115VAC and 7.5A/230VAC single phase drive

FI0015A02

Mains filter for 7.5A/115VAC single phase drive

FI0014A00

Mains filter for 2.5A/230VAC single phase drive

FI0018A00

Mains filter for 2.5A, 5A, 7.5A three phase drive

FI0018A01

Mains filter for 15A, 20A, 27A three phase drive

FI0014A00

24V input filter

Note 1: Requires the fieldbus option "B" to be fitted.

A selection of motor feedback and power cables are available. Contact your local Baldor representative for details.