Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Family



MicroFlex™ e100
ETHERNET Powerlink AC Servo Drive

MicroFlex™ e100: ETHERNET Powerlink AC Servo Drive
  MicroFlex™ e100

Baldor's MicroFlex e100 is an advanced AC servo drive which integrates the capabilities of real-time ETHERNET Powerlink into controls for superior performance, network integration and cost savings. MicroFlex e100 is compatible with the NextMove e100 motion controller to provide a fully integrated solution using real-time Ethernet.

MicroFlex e100 is a compact servo drive, available in single phase from 110-230VAC or 3 phase 230VAC operation in current ratings of 3, 6 and 9A. It provides high performance servo control for both rotary and linear brushless motors with its powerful DSP (Digital Signal Processor) core.

A universal digital encoder feedback accepts incremental encoder signals, SSI (Synchronous Serial Interface), EnDat v2.1/v2.2, 1V Sin/Cos encoders. Absolute multi-turn encoders are supported, with the position transmitted over the Ethernet link back to the motion controller.

MicroFlex e100 supports the CAN in Automation (CiA) drive provide DS402. This can be used over the ETHERNET Powerlink network or the onboard CANopen link for indexing applications. Up to 200 MicroFlex e100 drives can be connected to the ETHERNET Powerlink network.

Motors can be tuned using the intuitive Windows front end, which provides full auto-tuning capabilities. Extended capabilities include programmable notch filters to reduce or remove resonance in a machine.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Ethernet Powerlink

Features:

  • Brushless servo drive with onboard ETHERNET Powerlink for real-time control over an Ethernet network
  • Integrated Ethernet hub allows simple daisy chaining of drives
  • CAN in Automation (CiA) DS402 complient
  • CANopen DS401 network manager for low cost I/O expansion
  • Control of both rotary and linear servo motors
  • Direct online single-phase 115-230 VAC or 3 phase 230VAC
  • 3, 6 or 9 Amp continuous with 2x overload for 3 seconds.
  • Panel-mounting enclosure
  • Universal encoder interface supporting: incremental encoder; synchronous serial interface (SSI); EnDat v2.1/v2.2 and 1V Sin/Cos encoders
  • 4 digital inputs. Opto-isolated 24V. Two inputs can be programmed to capture axis position within 1 micro-second
  • 2 digital outputs. Opto-isolated 24V PNP. 50mA per channel
  • Auto-tuning wizard and software oscilloscope facilities via Windows front end
  • Notch filters to eliminate mechanical resonance
  • LED status indicators for error and communications notification
  • USB port for configuration
  • ActiveX libraries supplied free of charge

Literature:

MicroFlex™ e100 - Technical Specs
  Literature Number: BR1202-I

For more information:

Download latest Motion Intelligence Newsletter

Application Success Stories

Ordering Information and Accessories:

Catalog Number

Description

MFE230A003

3A (6A peak) MicroFlex e100 ETHERNET Powerlink Servo Drive

MFE230A006

6A (12A peak) MicroFlex e100 ETHERNET Powerlink Servo Drive

MFE230A009

9A (18A peak) MicroFlex e100 ETHERNET Powerlink Servo Drive

MFE230A003/12

3A (6A peak) MicroFlex e100. OEM 12 pack.

MFE230A006/12

6A (12A peak) MicroFlex e100. OEM 12 pack.

MFE230A009/12

9A (18A peak) MicroFlex e100. OEM 12 pack.

FAN001-024

Fan tray to supply forced cooling for high current applications.

Regen Resistors
 

RG56

44W regen resistor for use with 3A MicroFlex

RG39

100W regen resistor for use with 6A and 9A MicroFlex

EMC Filters for CE
   

FI0029A00

Footmount filter, suitable for all MicroFlex e100 ratings.

FI0015A00

Filter for 3A single phase input

FI0018A00

Filter for 3A three phase input

FI0015A02

Filter for 6A single phase input

FI0018A00

Filter for 6A three phase input

FI0029A00

Filter for 9A single phase input

FI0018A03

Filter for 9A three phase input

FI0014A00

Filter for 24V supply

24V Power Supplies
   
DR-75-24 75W (3.2A) 24VDC power supply
DR-120-24 120W (5A) 24VDC power supply
DRP-240-24 240W (10) 24VDC power supply
Ethernet Cables - For connecting NextMove e100 to MicroFlex e100
   

CBL002CM-EXS

Ethernet/CAN Cable: Shielded CAT5e RJ45 200mm / 8in

CBL005CM-EXS

Ethernet/CAN Cable: Shielded CAT5e RJ45 500mm / 1.6ft

CBL010CM-EXS

Ethernet/CAN Cable: Shielded CAT5e RJ45 1m / 3.2ft

CBL020CM-EXS

Ethernet/CAN Cable: Shielded CAT5e RJ45 2m / 6.5ft

CBL050CM-EXS

Ethernet/CAN Cable: Shielded CAT5e RJ45 5m / 16.3ft

CBL100CM-EXS

Ethernet/CAN Cable: Shielded CAT5e RJ45 10m / 32.6ft

A selection of motor feedback and power cables are available. Contact your local Baldor representative for details.