Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



MicroFlex
Advanced AC Servo Drive

MicroFlex: Advanced AC Servo Drive
  MicroFlex

The MicroFlex is a compact AC servo drive which provides high performance control for both rotary and linear brushless servo motors with its powerful DSP processor core.

Baldor's MicroFlex is available in single phase from 110-230 VAC or 3 phase 230 VAC with continuous current ratings of 3, 6, and 9 amps - it provides peak current of 2 times continuous.

The motor feedback is software programmable, accepting encoder, SSI (Synchronous Serial Interface) or Halls only.

Motors can be tuned using the intuitive Windows front end, which provides full auto-tuning capabilities. 

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Brushless servo drive

  • Control of both rotary and linear servo motors

  • Direct online single-phase 115-230 VAC or 3 phase 230VAC

  • 3, 6 or 9 Amp continuous with 2x overload

  • Panel-mounting enclosure

  • Software selectable encoder, SSI (Synchronous Serial Interface) or Hall only feedback

  • Simulated encoder output

  • Auto-tuning wizard and software oscilloscope facilities via Windows front end

  •  Analog or pulse and direction command reference

  • LED status for error notification

  • RS232 serial channel for configuration (RS485 optional)

  • ActiveX libraries supplied free of charge

Literature:

MicroFlex - Technical Specs
  Literature Number: BR1202-D
Installation Manual
  Literature Number: MN1919

For more information:

Comparison between MintDrive, Flex+Drive, FlexDrive and MicroFlex

Download latest Motion Intelligence Newsletter

Application Success Stories

For detailed information (product manuals etc.) access www.supportme.net

Ordering Information and Accessories:

Catalog Number

Description

  Encoder Feedback
   

FMH2A03TR-EN23

3A MicroFlex with RS232 programming interface

FMH2A06TR-EN23

6A MicroFlex with RS232 programming interface

FMH2A09TR-EN23

9A MicroFlex with RS232 programming interface

FMH2A03TR-EN43

3A MicroFlex with RS485 programming interface

FMH2A06TR-EN43

6A MicroFlex with RS485 programming interface

FMH2A09TR-EN43

9A MicroFlex with RS485 programming interface

   
  Resolver Feedback
   

FMH2A03TR-RN23

3A MicroFlex with RS232 programming interface

FMH2A06TR-RN23

6A MicroFlex with RS232 programming interface

FMH2A09TR-RN23

9A MicroFlex with RS232 programming interface

FMH2A03TR-RN43

3A MicroFlex with RS485 programming interface

FMH2A06TR-RN43

6A MicroFlex with RS485 programming interface

FMH2A09TR-RN43

9A MicroFlex with RS485 programming interface

   
  Programming Cable
   

CBL001-501

RS232 programming cable (3m)

 
  Regen Resistors
 

RG56

44W regen resistor for use with 3A MicroFlex

RG39

100W regen resistor for use with 6A and 9A MicroFlex

 
  EMC Filters for CE
 

FI0015A00

Filter for 3A single phase input

FI0018A00

Filter for 3A three phase input

FI0015A02

Filter for 6A single phase input

FI0018A00

Filter for 6A three phase input

FI0015A02

Filter for 9A single phase input

FI0018A03

Filter for 9A three phase input

FI0014A00

Filter for 24V supply

A selection of motor feedback and power cables are available. Contact your local Baldor representative for details.