Select
Product Category



Baldor HMI Panels

  

Baldor offers a complete range of programmable HMI panels to meet the most demanding of applications.

The HMI panels can interface either over the serial port (RS232) or CANopen port by means of a plug in option. The panels are compatible with Baldor's range of motion controllers and intelligent drives including the NextMove ESB, NextMove ES and MintDrive

Applications are built using the powerful Windows front end that provides a WYSIWYG (What You See Is What You Get) editor.

 

Operator Panel: KPD-KG420-10

The KPD-KG420-10 is a compact HMI aimed at low cost applications.  

Features:

  • 4 line x 20 column text display
  • 4 function keys
  • Cursor, help clear and enter keys
  • 128kByte FLASH memory
  • RS232 or optional CANopen (KPD-OPTC) communications interface

 

 

Operator Panel: KPD-KG420-20

The KPD-KG420-20 is a compact HMI aimed at low cost applications.  

Features:

  • 4 line x 20 column text display
  • Keyboard macro editor
  • Dual function numerical keypad and user function keys.
  • Cursor, help clear and enter keys
  • 128kByte FLASH memory
  • RS232 or optional CANopen (KPD-OPTC) communications interface

 Download technical datasheet for this panel

 

Operator Panel: KPD-KG420-30

The KPD-KG420-30 is a compact HMI aimed at low cost applications.

Features:

  • 4 line x 20 column text display
  • Keyboard macro editor
  • 4 configurable function keys with LEDs and slide in legends
  • Cursor, help clear and enter keys
  • 128kByte FLASH memory
  • RS232 or optional CANopen (KPD-OPTC) communications interface

 Download technical datasheet for this panel

 

Operator Panel: KPD-KG840-10
  The KPD-KG840-10 provides a sophisticated operator interface, providing both a text and graphic display.

Features:

  • 8 line x 40 column character display
  • Full graphic 240x64 pixel resolution
  • ASCII keyboard
  • Keyboard macro editor
  • Configurable function keys with LEDs and slide in legends
  • Downloadable fonts and scalable text
  • 16kByte recipe memory
  • 128kByte FLASH memory
  • RS232 or optional CANopen (KPD-OPTC) communications interface

 Download technical datasheet for this panel

 

Operator Panel: KPD-TS03M-10
The KPD-TS03M is an entry level monochrome touch screen graphic display. Capable of displaying up to 16 lines x 40 characters or full graphic with 1/4 VGA resolution (320 x 240 pixels) on a 3.8" display.

Features:

  • 3.8" display
  • 16 line x 40 column character display
  • Full graphic 1/4VGA (320x240 pixels) resolution
  • Monochrome 3.9" display
  • Resistive touch screen
  • IP65 front panel protection
  • 512Kb user memory
  • RS232 or optional CANopen (KPD-OPTC) communications interface

 Download technical datasheet for this panel

 

Operator Panel: KPD-TS04C-30E
The KPD-TS04C provides a cost effective solution where a color touch screen is a requirement.

Features:

  • 4.3" display
  • 480x272 pixel resolution
  • TFT, 256 colors
  • Portrait mode
  • Resistive touch screen
  • IP65 front panel protection
  • 2MB user memory
  • USB interface
  • 10/100 Mbit Ethernet interface
  • Optional CANopen (KPD-OPTC) communications interface

 Download technical datasheet for this panel

 

Operator Panel: KPD-TS05M-10
The KPD-TS05M is an entry level monchrome touch screen with full graphic capabilities with 1/4VGA resolution (320x240 pixels).

Features:

  • 5.6" display
  • 16 line x 40 column character display
  • Full graphic 1/4VGA (320x240 pixels) resolution
  • Resistive touch screen
  • IP65 front panel protection
  • 32kB recipe memory
  • 8Mb memory card
  • RS232 or optional CANopen (KPD-OPTC) communications interface

 Download technical datasheet for this panel

 

Operator Panel: KPD-TS05C-30E
The KPD-TS05C is a powerful touch screen graphic color display (TFT, 65K colors) capable of up to 16 lines x 40 characters of text or full graphic capabilities with 1/4VGA resolution (320x240 pixels).

Features:

  • 5.7" display
  • Full graphic 1/4VGA (320x240 pixels) resolution
  • TFT, 65K colors
  • Vector graphics and True Type fonts
  • Resistive touch screen
  • IP65 front panel protection
  • 64MB user memory
  • USB interface
  • 10/100 Mbit Ethernet interface
  • Optional CANopen (KPD-OPTC) communications interface

 Download technical datasheet for this panel

 

Operator Panel: KPD-TS10C-30E
The KPD-TS10C-30E is powerful 10.4" touch screen graphic display. Capable of showing 40 lines by 100 columns of character information, the panel has a graphics resolution of 800 x 600 pixels. Ethernet communications is built in as standard.

Features:

  • 10.4" display
  • 30 line x 80 column character display
  • Full graphic 640 x 480 resolution resolution
  • Color TFT display, 64K colors
  • Resistive touch screen
  • IP65 front panel protection
  • 64Mb user memory
  • Optional 32/64MByte memory card
  • 10/100 Mbit Ethernet interface
  • USB port
  • RS232 or optional CANopen (KPD-OPTC) communications interface

 Download technical datasheet for this panel

 

Operator Panel: KPD-TS12C-30E
The KPD-TS12C-30E is powerful 12" touch screen graphic display. Capable of showing 40 lines by 100 columns of character information, the panel has a graphics resolution of 800 x 600 pixels. Ethernet communications is built in as standard.

Features:

  • 12.1" display
  • 40 line x 100 column character display
  • Full graphic 800 x 600 resolution resolution
  • Color TFT display, 64K colors
  • Resistive touch screen
  • IP65 front panel protection
  • 64Mb user memory
  • Optional 32/64MByte memory card
  • 10/100 Mbit Ethernet interface
  • USB port
  • RS232 or optional CANopen (KPD-OPTC) communications interface

 Download technical datasheet for this panel


Literature:

Installation Manual
  Literature Number: MN1272

For more information:

Download PDF datasheet

For detailed information (product manuals etc.) access www.supportme.net

 

BaldorCAN Keypads
The BaldorCAN keypads operate over the BaldorCAN bus. Unlike the Baldor HMI Panels, the BaldorCAN keypads are simple text displays that are programmed direct from the motion controller. A set of Mint commands can be used in the Mint application to control what is shown on the LCD display. The keypad can be read directly within a Mint program.

 

BaldorCAN Keypad: KPD002-501
The KPD002-501 is ideally suited for 3 axis applications. Programmable function keys above and below the LCD display allow menus to be easily created. 

The KPD002-501 operates over the BaldorCAN bus.  

Features:

  • 4 line by 20 character display
  • Full control of cursor position 
  • Programmable function keys
  • Cursor/direction keys for 3 axes
  • Buzzer for audible alarms
  • Dimensions - H: 128mm; L: 213mm

 

BaldorCAN Keypad: KPD002-505
The KPD002-505 is ideally suited for 4 axis applications. Programmable function keys above and below the LCD display allow menus to be easily created. 

The KPD002-505 operates over the BaldorCAN bus.  

Features:

  • 4 line by 20 character display
  • Full control of cursor position 
  • Programmable function keys
  • Cursor/direction keys for 4 axes
  • Buzzer for audible alarms
  • Dimensions - H: 128mm; L:243mm

 

 

Ordering Information and Accessories:

Catalog Number

Description

KPD002-501

Keypad - 4x20 character display. Operates over the BaldorCAN bus 

KPD002-505

Keypad - 4x20 character display. Operates over the BaldorCAN bus

KPD-KG420-20

HMI - 4x20 character/graphic display with serial interface

KPD-KG420-30

HMI - 4x20 character/graphic display with serial interface

KPG-KG840-10

HMI - 8x40 graphic display with numeric keypad and serial interface

KPD-TS05M-10

HMI - 5.6" monochrome touch screen with serial interface

KPD-TS05C-10

HMI - 5.6" color touch screen with serial interface

KPD-TS12C-10

HMI - 12.1" color touch screen with serial interface

KPD-OPTC

CANopen option card for HMI panels

KPD-SW HMI Windows programming software
CBL034-501 RS232 communications cable (PC to HMI panel)
OPT033-501 Gender changer for above cable (required for KPD007-501 HMI)

CBL004-501

0.25m/0.8ft CAN cable

CBL004-502

0.5m/1.6ft CAN cable

CBL004-503

1m/3.2ft CAN cable

CBL004-504

2m/6.5ft CAN cable

CBL004-505

3m/9.8ft CAN cable

CBL004-506

5m/16.3ft CAN cable

CBL004-507

10m/32.7ft CAN cable

CBL004-508

25m/81.8ft CAN cable

24V Power Supplies
DR-75-24 75W (3.2A) 24VDC power supply
DR-120-24 120W (5A) 24VDC power supply
DRP-240-24 240W (10) 24VDC power supply