Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Flex+DriveII

FPH4A15TR-RN23

Back to Ordering Information

  
Accessories
 
Drawings
 
Available Options
 
 
Catalog Number Description
OPT029-501 4 way encoder splitter board
OPT029-502 8 way encoder splitter board
OPT017-501 Breakout board for I/O expansion option B
OPT022-501 Breakout cable for OPT017-501
CBL001-501 2m (6ft) RS232 cable for programming and diagnostics
KPD-KG420-20 HMI - 4x20 character/graphic display with serial interface
KPD-KG420-30 HMI - 4x20 character/graphic display with keypad. Serial interface
KPD-KG840-10 HMI - 8x40 character/graphic display with numeric keypad and serial interface
KPD-TS05M-10 HMI - 5.6" monochrome touch screen with serial interface
KPD-TS05C-10 HMI - 5.6" color touch screen with serial interface
KPD-TS12C-10 HMI - 12" color TFT touch screen with serial interface
KPD-OPTC CANopen option card for HMI panels - requires Bus Option 'B' or 'C'
KPD-SW HMI programming software.
CBL034-501 RS232 programming cable (PC to HMI)
CBL004-502 0.5m/1.6ft CAN cable
CBL004-503 1m/3.2ft CAN cable
CBL004-504 2m/6.5ft CAN cable
CBL004-505 3m/9.8ft CAN cable
CBL004-506 5m/16.3ft CAN cable
CBL004-507 10m/32.7ft CAN cable
CBL004-508 25m/81.8ft CAN cable
Regen Resistors
RG22 100W resistor for 7A/115VAC single phase drive
RG39 100W resistor for 7A/230VAC single phase drive
RG68 320W resistor for 7A 3 phase drive
RG27A 320W resistor for 15 and 20A 3 phase drive
RG11 640W resistor for 27A 3 phase drive
EMC Filters for CE
FI0015A01 Mains filter for 2.5A/115VAC and 5A/230VAC single phase drive
FI0015A00 Mains filter for 5A/115VAC and 7.5A/230VAC single phase drive
FI0015A02 Mains filter for 7.5A/115VAC single phase drive
FI0014A00 Mains filter for 2.5A/230VAC single phase drive
FI0018A00 Mains filter for 2.5A, 5A, 7.5A three phase drive
FI0018A01 Mains filter for 15A, 20A, 27A three phase drive
FI0014A00 24V input filter