| OPT029-501 |
4 way encoder splitter board
|
| OPT029-502 |
8 way encoder splitter board
|
| OPT017-501 |
Breakout board for I/O expansion option B
|
| OPT022-501 |
Breakout cable for OPT017-501 |
| CBL001-501 |
2m (6ft) RS232 cable for programming and diagnostics |
| KPD-KG420-20 |
HMI - 4x20 character/graphic display with serial interface |
| KPD-KG420-30 |
HMI - 4x20 character/graphic display with keypad. Serial interface |
| KPD-KG840-10 |
HMI - 8x40 character/graphic display with numeric keypad and serial interface |
| KPD-TS05M-10 |
HMI - 5.6" monochrome touch screen with serial interface |
| KPD-TS05C-10 |
HMI - 5.6" color touch screen with serial interface |
| KPD-TS12C-10 |
HMI - 12" color TFT touch screen with serial interface |
| KPD-OPTC |
CANopen option card for HMI panels - requires Bus Option 'B' or 'C' |
| KPD-SW |
HMI programming software. |
| CBL034-501 |
RS232 programming cable (PC to HMI) |
| CBL004-502 |
0.5m/1.6ft CAN cable |
| CBL004-503 |
1m/3.2ft CAN cable |
| CBL004-504 |
2m/6.5ft CAN cable |
| CBL004-505 |
3m/9.8ft CAN cable |
| CBL004-506 |
5m/16.3ft CAN cable |
| CBL004-507 |
10m/32.7ft CAN cable |
| CBL004-508 |
25m/81.8ft CAN cable |
| RG22 |
100W resistor for 7A/115VAC single phase drive |
| RG39 |
100W resistor for 7A/230VAC single phase drive |
| RG68 |
320W resistor for 7A 3 phase drive |
| RG27A |
320W resistor for 15 and 20A 3 phase drive |
| RG11 |
640W resistor for 27A 3 phase drive |
| FI0015A01 |
Mains filter for 2.5A/115VAC and 5A/230VAC single phase drive |
| FI0015A00 |
Mains filter for 5A/115VAC and 7.5A/230VAC single phase drive |
| FI0015A02 |
Mains filter for 7.5A/115VAC single phase drive |
| FI0014A00 |
Mains filter for 2.5A/230VAC single phase drive |
| FI0018A00 |
Mains filter for 2.5A, 5A, 7.5A three phase drive |
| FI0018A01 |
Mains filter for 15A, 20A, 27A three phase drive |
| FI0014A00 |
24V input filter |