Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



FlexDriveII
Advanced AC Servo Drive

FlexDriveII: Advanced AC Servo Drive
  FlexDriveII

Baldor's FlexDriveII is a versatile AC servo drive which will accept a wide variety of input command signals to suit specific application needs, such as the industry standard +/-10V, pulse & direction, or electronic handwheel input, and it may be used for control of both rotary and linear servo motors.

The FlexDriveII is available in single phase with continuous current ratings of 2.5 to 7.5 amps and three phase from 2.5 to 27.5 amps - peak is 2 x.  

FlexDriveII has fieldbus options including DeviceNet, Profibus-DP and CANopen. Onboard I/O is programmable and can be interfaced to an external PLC.

Tuning of motors is made simple with the advance auto-tuning functions.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Brushless servo drive
  • Control of both rotary and linear servo motors
  • Direct online single-phase 115/230 VAC, from 2.5 to 7.5A continuous
  • Direct online 3-phase 230-460 VAC, from 2.5 to 27.5A continuous
  • Panel-mounting enclosure
  • 7 segment display for diagnostics
  • Resolver, incremental encoder and absolute (EnDat) feedback options
  • Simulated encoder output
  • Auto-tuning wizard and software oscilloscope facilities via Windows front end
  • Analog or pulse and direction command reference
  • 8 uncommitted opto-isolated digital inputs.
    Usage programmable via Windows front end
  • 3 uncommitted opto-isolated digital outputs (PNP).
    Usage programmable via Windows front end
  • 1 x analog input - 14-bit differential command reference
  • Factory fit fieldbus connectivity: CANopen, DeviceNet, Profibus-DP
  • RS232 and RS485 serial channel, user selectable
  • ActiveX libraries supplied free of charge

Literature:

FlexDriveII - Technical Specs
  Literature Number: BR1202-D
Installation Manual
  Literature Number: MN1902

For more information:

Comparison between MintDrive, Flex+Drive and FlexDrive

Download latest Motion Intelligence Newsletter

Application Success Stories

For detailed information (product manuals etc.) access www.supportme.net

Ordering Information and Accessories:

Accessories:

Catalog Number

Description

OPT029-501

4 way encoder splitter board

OPT029-502

8 way encoder splitter board

CBL001-501

2m (6ft) RS232 cable for programming and diagnostics

CBL004-502

0.5m/1.6ft CAN cable

CBL004-503

1m/3.2ft CAN cable

CBL004-504

2m/6.5ft CAN cable

CBL004-505

3m/9.8ft CAN cable

CBL004-506

5m/16.3ft CAN cable

CBL004-507

10m/32.7ft CAN cable

CBL004-508

25m/81.8ft CAN cable

Regen Resistors

RG22

100W resistor for 7A/115VAC single phase drive

RG39

100W resistor for 7A/230VAC single phase drive

RG68

320W resistor for 7A 3 phase drive

RG27A

320W resistor for 15 and 20A 3 phase drive

RG11

640W resistor for 27A 3 phase drive

EMC Filters for CE

FI0015A00

Mains filter for 2.5A single phase drive

FI0015A02

Mains filter for 5A single phase drive

FI0029A00

Footmount mains filter for all single phase drive

FI0018A00

Mains filter for 2.5A, 5A, 7.5A three phase drive

FI0018A01

Mains filter for 15A, 20A, 27A three phase drive

FI0014A00

24V input filter

A selection of motor feedback and power cables are available. Contact your local Baldor representative for details.