Baldor - Dodge - Reliance
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Family



EuroFlex™
Advanced EuroCard format AC Servo Drive

EuroFlex™: Advanced EuroCard format AC Servo Drive
  EuroFlex™

EuroFlex™ is a compact EuroCard format AC servo drive, available in single phase from 24-80VDC or 18-56VAC, 5A continuous, 15A peak.

EuroFlex provides high performance servo control for both rotary and linear brushless motors with its powerful DSP (Digital Signal Processor) core.

The motor feedback is software programmable, accepting commutating encoder or Halls only.

Motors can be tuned using the intuitive Windows front end, which provides full auto-tuning capabilities.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Brushless servo drive
  • Control of both rotary and linear servo motors
  • 24 - 80VDC or 18 - 56VDC
  • 5A continuous with 15A overload for 3 seconds.
  • EuroCard rack mounted format (160 x 100mm)
  • Commutating encoder feedback or Hall only feedback
  • Simulated encoder output
  • Auto-tuning wizard and software oscilloscope facilities via Windows front end
  • Notch filters to eliminate mechanical resonance
  • Analog or pulse and direction command reference
  • LED status for error notification
  • RS485 serial channel for configuration
  • ActiveX libraries supplied free of charge

Literature:

AC Servo Drives
  Literature Number: BR1202-D

For more information:

Download latest Motion Intelligence Newsletter

Application Success Stories

Ordering Information and Accessories:

Catalog Number

Description

EFL001-501

5A EuroFlex servo drive

BPL011-501

Backplane with two part connectors

Regen Resistors
   
RG56 44W regen resistor for use with 3A MicroFlex
EMC Filters for CE
   

FI0015A02

Filter for 6A single phase input

FI0014A00

Filter for 24V supply

A selection of motor feedback and power cables are available. Contact your local Baldor representative for details.