Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
Locate DistributorContact UsSite Map
blank.gif
Home Products Support News/Events About Baldor

Select
Product Category



DC Brushless Adjustable Speed

BMC-Series

BMC-Series: DC Brushless Adjustable Speed
  BMC-Series

Baldor’s BMC-series of controls now provides designers the advantages and benefits of brushless technology for adjustable speed applications– these include quieter operation, less maintenance, tight speed regulation and a more efficient design. Adjustable speed applications such as door openers, mixers, conveyors, pumps, and many others can now make efficient use of brushless technology.

The BMC-series is simple to use without programming – adjustments are factory set and these will work for the majority of applications – just install and run. For those who wish to customize for their machine, this is easy via the user trim-pots and jumpers – max rpm, acceleration, input signal scaling, etc.

Baldor’s brushless motor control is available from ¼ HP to 3 HP and will accept either 115, 208, or 230 Vac input voltage. The BMC includes protection features such as: RMS current, short circuit, electronic inrush, under-voltage & over-voltage, motor overload, MOV transient, and comes protected in a finger safe IP20 package.

Click here for an overview of Baldor's full line of Servo / Motion solutions.

Features:

  • Simple to operate – no programming necessary – trim-pots factory set for most applications
  • Industry standard input speed command (+/- 10 Vdc) or potentiometer input for speed command
  • Signal isolation – all signal, speed reference, and Hall sensor connections are isolated from the AC line
  • Tight speed control accuracy – better than 0.5% with load and line – provides stable performance
  • 200% continuous overload capability for 3 seconds
  • Wide speed range
  • Reliable Hall sensor feedback & fully protected for application reliability
  • Voltage doubling allows 320 volt motors to be used on drive with 115 Vac line input
  • Industry standard mounting dimensions
  • Diagnostic LED’s
  • Finger safe cover – meets IP20 standard
  • UL/CE/cUL and ROHS compliant

Literature:

BMC Control - Technical Spec
  Literature Number: FL1210
Installation Manual
  Literature Number: MN1365

Ordering Information:

DC Brushless Adjustable Speed BMC-Series
Catalog
Number
Output Input Vac
50/60 Hz
Phase Output
Voltage/RMS
Hp Kw Vdc Amps
BMC6A01 1/4 0.18 115/208/230 1 0-320 1.5
BMC6A02 1/2 0.37 115/208/230 1 0-320 2.4
BMC6A04 1 0.75 115/208/230 1 0-320 4
BMC6A05 1.5 1.13 115/208/230 1 0-320 5.5
BMC2A06 2 1.5 208/230 1, 3 0-320 6.7
BMC2A09 3 2.25 208/230 3 0-320 9