Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Baldor CAN I/O Modules

Baldor's CAN I/O modules allow the standard digital I/O of the NextMove range of motion controllers and MintDrive intelligent drives to be expanded. The modules operate over the CANbus, with the I/O being operated via a series of Mint commands. 

Up to 127 devices can be supported on a single CAN channel. The allows a large number of I/O to be supported for the most demanding of applications. 

The I/O modules are DIN rail mount for ease of installation. I/O is connected using two part screw terminals. Each modules comes with two RJ45 CAN connectors allowing for easy daisy-chaining of modules. 

 

ION001-501: 8 Digital Inputs

Features:

  • 8 digital inputs

  • Opto-isolated 12-24VDC PNP/NPN - dependent upon common

  • DIN rail mount

  • Two RJ45 CAN for daisy chaining of modules

  • LED status for each input

  • Requires customer supplied 24VDC power supply.

  • Power consumption: 90mA @ 24V

  • Dimensions: L: 83mm (3.26"); W: 86mm (3.38"); H: 60mm (2.36")

 

ION002-501: 8 Relay Outputs

Features:

  • 8 digital relay outputs

  • Form C (SPDT) relays rated at 0.5A @ 125VAC, 2A @ 30VDC

  • DIN rail mount

  • Two RJ45 CAN for daisy chaining of modules

  • LED status for each input

  • Requires customer supplied 24VDC power supply

  • Power consumption: 215mA @ 24V

  • Dimensions: L: 125mm (4.92"); W: 86mm (3.38") ;H: 60mm (2.36")

 

ION003-501: 8 Digital Outputs

Features:

  • 8 digital outputs

  • Opto-isolated 12-24VDC PNP Darlington array

  • 50mA source on each channel. A single channel can source 350mA with a max of 500mA for all eight

  • Over current and over temperature protected

  • DIN rail mount

  • Two RJ45 CAN for daisy chaining of modules

  • LED status for each input

  • Requires customer supplied 24VDC power supply

  • Power consumption: 120mA @ 24V

  • Dimensions: L: 90mm (3.54"); W: 86mm (3.38") ;H: 60mm (2.36")

 

ION004-501: 24 Digital Inputs and 24 Digital Outputs

Features:

  • 24 digital inputs

    • Opto-isolated 12-24VDC PNP/NPN - dependent upon common

  • 24 digital inputs

    • Opto-isolated 12-24VDC PNP Darlington array

    • Over current and over temperature protected

    • 50mA source on each channel. A single channel can source 350mA with a max of 500mA for each bank of eight

  • DIN rail mount

  • Two RJ45 CAN for daisy chaining of modules

  • Single LED status for I/O activity

  • Requires customer supplied 24VDC power supply

  • Power consumption: 267mA @ 24V

  • Dimensions: L: 220mm (8.66"); W: 100mm (3.9") ;H: 60mm (2.36")

Ordering Information and Accessories:

Catalog Number

Description

CBL004-501

0.25m/0.8ft CAN cable

CBL004-502

0.5m/1.6ft CAN cable

CBL004-503

1m/3.2ft CAN cable

CBL004-504

2m/6.5ft CAN cable

CBL004-505

3m/9.8ft CAN cable

CBL004-506

5m/16.3ft CAN cable

CBL004-507

10m/32.7ft CAN cable

CBL004-508

25m/81.8ft CAN cable