Select
Product Category



Maska Power Transmission MASKA
Maska's Complete Product Line
Maska Catalog CAD Drawings Drive Selector App


Bushings & Hubs    Bushings & Hubs
Products available: "QD" Interchangeable Bushings, Taper-Lock Bushings, "Short" QD Bushings, "QD" Weld-on Hubs, XT Bushings and XT Hubs.

Sheaves    Sheaves
Products are grouped into Light Duty, Adjustable, Classical and Narrow categories. Light Duty: Fixed Bore, Bush Type, Fractional Fixed Bore, Step Pulleys and Reducer Bushings. Adjustable: Light Duty (HVAC) MVL Series, 8000 Series, VP Series, Heavy Duty and Adjustable Pitch. Classical: Classical A/B, C, D. Narraow: Narrow 3V, 5V, 8V.

Couplings    Couplings
Products available: Maska Starflex, Maska 4-Flex and Maskaflex.

Synchronous Drives    Synchronous Drives
Products available: Timing Pulleys and HTD Sprockets.

Belts    Belts
Products available: V-Belts & Synchronous.