Industrial Portable Generators 3,000 through 11,000 Watts
Industrial
Portable Generators
Baldor portable generators are designed to meet your demands when dependable
portable power is required. The performance and
durability of Baldor portables have made them the “generator of
choice” for
industrial and rental/construction applications.
Baldor’s brushless two-pole design is maintenance free and manufactured
to the highest quality standards in an ISO 9001
facility.
Features:
Baldor portable generators are equipped
with industrial grade engines to provide the performance and dependability
you can count on. Baldor manufactures it’s own generators
and backs them with an industry leading 3- year limited warranty.
Baldor portable generators also feature "Switchless
Full Pow'R", eliminating the need for a "Full Power" switch.
Automatically get the 120V or 240V nameplate power rating without
having to flip a switch. Baldor Premier portable generators incorporate
the features you’ve
come to expect from the leader in portable power generation.
•
Switchless Full Power – Automatic
120V/240V operation.
•
Automatic Idler System – Reduces
fuel consumption, extends engine life.
•
Focal Vibration System – Reduces
vibration, extends generator life.
OHV60E and OHV110E have electric
start and recoil start.
*
Batteries are
not included on any Electric Start Models.
WARNING:
Do not connect generator
to any building’s electrical system
unless a disconnect switch has been installed. Follow local
and national electrical codes for proper installation.
PC60HE and PC90HE have electric start and recoil start.
*
Batteries are
not included on any Electric Start Models.
WARNING:
Do not connect generator
to any building’s electrical system
unless a disconnect switch has been installed. Follow local
and national electrical codes for proper installation.
DG3E and DG6E have electric start and recoil start.
*
Batteries are
not included on any Electric Start Models.
WARNING:
Do not connect generator
to any building’s electrical system
unless a disconnect switch has been installed. Follow local
and national electrical codes for proper installation.