Select
Product Category




Mobile Light Towers

Mobile Light Tower, 30' mast, Kubota diesel engine
  Mobile Light Towers
Baldor’s compact mobile light tower provides 4000 watts of light anywhere you need it: Construction, Emergency, Industrial, Mining, Civil Engineering and Event Lighting. With metal-halide lamps the Baldor POW’R LITE models will provide light coverage for over 7 acres. Each model is powered by a Baldor 6000 watt light tower generator, which is designed for a compact and efficient installation. POW’R LITE light towers are powered by the dependable Kubota diesel engine. A 50-gallon fuel tank provides for 100-hours of operation.

Features:

 

4 powerful 1000-Watt metal halide lamps. Lamps are supported on both ends to enhance durability and long life.

Elliptical light fixtures—provides a more efficient light pattern than conventional round fixtures.
Operator has extra 2000 watts to run jobsite equipment. Control panel includes one 120-volt GFI and one 240-volt twist-lock receptacle.
Enclosure constructed with heavy gauge painted aluminum. Padlockable door latches and integral forklift pockets included.
Zinc plated 30’ 4-section mast with coiled mast cords. Strategically positioned winch allows the telescoping tower to be erected from a standing position.
Tower rotates 360 degrees.
Quiet, dependable Kubota diesel engine provides “flicker-free” operation.
Tongue weight of 155 lbs. (with full load of fuel) allows one person to conveniently move unit around any jobsite.
50-gallon fuel tank included for up to 100 hours of running time.
Quality highway trailer suspension.
Low oil/high temperature shutdown protection and runtime hour indicator included.
  Battery included.

Literature:

Operation Manual
  Literature Number: MN2488

Accessories & Options:

Light Tower Options
  Literature Number: CA2400
   
Mobile Light Tower
Catalog Number List Price (USD) Mult. Sym. PDF
Datasheet
Notes
PL6000K $13,985 LT View View PDF Aluminum
Enclosure