|
| Industrial Diesel Liquid Cooled Generators (IDLC) |
Baldor Industrial Diesel Liquid Cooled generators are at work all
over the globe. For peak shaving duty, an IDLC
generator can supply prime power in parallel
with the utility. In the standby mode, the IDLC
genset can supply emergency power to all critical
loads and selected loads as desired. Every IDLC
power system is designed, engineered, built and
tested to the customer's specifications. Baldor's
IDLC diesel generator sets include ratings from
10kW to 2000kW using John Deere, Mitsubishi,
or Detroit diesel engines. Solid-state
engine controls and switchgear systems are designed
to meet application requirements. |
| Features IDLC Stock Gensets: |
| |
• |
All IDLC generators are prototype engineered, factory built and production tested. |
| • |
UL2200 Listed. |
| • |
Ratings from 30kW to 350kW. |
| • |
Heavy duty John Deere industrial diesel engine. |
| • |
Electric start with battery rack and cables standard. |
| • |
Main line circuit breakers with load side lugs come as standard for easy connection. |
| • |
Full status monitor provides system monitoring and display of oil pressure, coolant temp, overspeed and overcrank, battery volts, running hours, alternator volts, amps, watts. |
| • |
NFPA 110 operator control and run relay standard. |
| • |
Alternators are efficient brushless synchronous four pole construction, dynamically balanced with double sealed prelubricated ball bearings |
| |
• |
Standard configuration is open skid mount without exhaust silencer. |
| |
• |
Oil drain and coolant drain extension with shut off valves for easy servicing. |
| |
• |
Primary and secondary fuel filters with flexible fuel line connections. |
| |
• |
Two wire remote start capability for easy transfer switch connection. |
| |
• |
Fixed installation or Mod Express options are available including battery chargers, exhaust silencers, and enclosures. |
|
|
IDLC (Industrial Diesel Liquid Cooled) Stock Gensets |
| |
Catalog
Number |
Model Number |
kW Rating |
Voltage
|
Phase |
Enclosure Type |
List
Price (USD) /
Mult. Sym. |
 |
 |
 |
 |
 |
 |
 |
| IDLC30D240LS |
IDLC30-3JU |
30 |
120/240 |
1 |
Open |
$18,999/GS |
| IDLC60D240LS |
IDLC60-3JU |
60 |
120/240 |
1 |
Open |
$23,482/GS |
| IDLC100D240LS |
IDLC100-3JU |
100 |
120/240 |
1 |
Open |
$32,996/GS |
| IDLC150D240LS |
IDLC150-3JU |
150 |
120/240 |
1 |
Open |
$43,876/GS |
| IDLC30D208MS |
IDLC30-3JU |
30 |
120/208 |
3 |
Open |
$20,616/GS |
| IDLC60D208MS |
IDLC60-3JU |
60 |
120/208 |
3 |
Open |
$24,287/GS |
| IDLC100D208MS |
IDLC100-3JU |
100 |
120/208 |
3 |
Open |
$33,800/GS |
| IDLC150D208MS |
IDLC150-3JU |
150 |
120/208 |
3 |
Open |
$45,200/GS |
| IDLC200D208MS |
IDLC200-3JU |
200 |
120/208 |
3 |
Open |
$52,126/GS |
| IDLC275D208MS |
IDLC275-3JU |
275 |
120/208 |
3 |
Open |
$72,297/GS |
| IDLC350D208MS |
IDLC350-3JU |
350 |
120/208 |
3 |
Open |
$94,344/GS |
|
| |
| NOTES: |
Batteries
are not included |
| |
Use model number to view genset data sheet and mechanical layout drawings in tables below. |
| |
|
|
IDLC (Industrial Diesel Liquid Cooled) Custom Built Gensets
1.
|
|
To discuss your requirements
or to receive a quote on your specifications,
consult a Baldor District Office nearest you. |
| 2. |
|
The specification sheets are available for
download, select the rating
and click on the pdf graphic to view datasheets or mechanical
drawings.
|
Literature and Additional Technical Data: |
|
|