Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select
Product Category



Gear Products

AC Gear Motors

AC Gear Motors    AC Gearmotors
Baldor AC Gearmotors are available in a wide variety of torques ranging from 15 to 627 in-lbs in both right angle and parallel shaft designs with industry standard mounting configurations. The Right Angle single reduction units feature an Internal Expansion Bladder and Mobil® SHC634 Synthetic oil for long maintenance free operation. The Internal Expansion Bladder keeps the lubrication free of contaminates by eliminating the need to vent the gearbox and allows all position mounting. This feature is exclusive to Baldor.

Click here to view an AC Gear Motor VRObject (rotating view of motor).


Servo Rated Gearheads

Servo Rated Gearheads    Servo Rated Gearheads
Baldor's low backlash GBSM-series of gearheads mount easily and directly onto the BSM C-series and N-series servo motors. These gearheads are designed for servo applications requiring precision, durability, and long trouble-free operation. The GBSM-series are planetary gearheads, which provide very high power transmission capability, torque multiplication, speed reduction and inertial matching. These are high efficiency gearheads. The standard GBSM gearheads are available in five different case sizes, which fit directly onto the five sizes of Baldor’s BSM servo motors. Mounting takes less than 2 minutes.

DC Gear Motors

DC Gear Motors    DC Gearmotors
Baldor DC Gearmotors are available in 90 & 180 volts in both right angle and parallel shaft designs with industry standard mounting configurations. The Right Angle single reduction units feature an Internal Expansion Bladder and Mobil® SHC634 Synthetic oil for long maintenance free operation. The Internal Expansion Bladder keeps the lubrication free of contaminates by eliminating the need to vent the gearbox and allows all position mounting. This feature is exclusive to Baldor.

Click here to view a DC Gear Motor VRObject (rotating view of motor).


Speed Reducers

Speed Reducers    Speed Reducers
Baldor Speed Reducers are available with ratings up to 25 HP. Our Right Angle Speed Reducers feature heavy-duty cast iron construction, chill cast bronze gears, precision ground worms. All units are pre-lubricated for life with Klubersynth UH1-6-460 food grade (H1) oil. 900 Series speed reducers are dimensionally interchangeable with many other worm gear speed reducers. Baldor also offers our 1000 Series in-line heavy-duty helical gear drives. Models include double & triple reduction units in foot or flange mounted arrangements. Available in ratios from 1.5:1 to 250:1 and are also pre-lubricated with Klubersynth UH1-6-460 oil. All Baldor Speed Reducers are available from stock at any one of our 35 North American warehouses.

Click here to view a Speed Reducer VRObject (rotating view of speed reducer).