AC Motors | General Purpose |

Product Overview: VM3614T




* Click for Larger Image

Catalog Number:  VM3614T
Description:  2HP,1165RPM,3PH,60HZ,184TC,3633M,TEFC,F1
Ship Weight:  75 lbs.
List Price:  $938 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Locked drive end bearing
Heavy gauge steel frame
Features
Pumps, fans, conveyors, machine tools, gear reducers.


* The image shown is representative only. Actual product may differ in appearance from image shown.