AC Motors | IEC Frame |

Product Overview: MVM3558D




* Click for Larger Image

Catalog Number:  MVM3558D
Description:  1.5KW,1750RPM,3PH,60HZ,D90LD,3524M,TEFC
Ship Weight:  47 lbs.
List Price:  $698 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Conduit Box mounted F-2
IEC-Standard
IEC-B5 Flange
Features
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B5 flange mount replacements.


* The image shown is representative only. Actual product may differ in appearance from image shown.