AC Motors | Single Phase | Single Phase | 5 HP | 1400-1800 RPM |

Product Overview: L1410T




* Click for Larger Image

Catalog Number:  L1410T
Description:  5HP,1725RPM,1PH,60HZ,184T,3640LC,OPEN,F1
Ship Weight:  81 lbs.
List Price:  $962 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual



* The image shown is representative only. Actual product may differ in appearance from image shown.