AC Motors | Explosion Proof | 15 HP |

Product Overview: EM7054T-5




* Click for Larger Image

Catalog Number:  EM7054T-5
Description:  15HP,1765RPM,3PH,60HZ,254T,0936M,XPFC,F1
Ship Weight:  344 lbs.
List Price:  $4291 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual



* The image shown is representative only. Actual product may differ in appearance from image shown.