AC Motors | 200 & 575 Volt |

Product Overview: EM3660T-8




* Click for Larger Image

Catalog Number:  EM3660T-8
Description:  3HP,3460RPM,3PH,60HZ,182T,0619M,TEFC,F1
Ship Weight:  82 lbs.
List Price:  $1123 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual



* The image shown is representative only. Actual product may differ in appearance from image shown.