AC Motors | General Purpose |

Product Overview: EM3660T




* Click for Larger Image

Catalog Number:  EM3660T
Description:  3HP,3475RPM,3PH,60HZ,182T,0619M,TEFC,F1
Ship Weight:  84 lbs.
List Price:  $1096 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Suitable for mounting any position
Heavy gauge steel and cast iron frames
Features
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available.


* The image shown is representative only. Actual product may differ in appearance from image shown.