AC Motors | Severe Duty |

Product Overview: ECP84106T-4




* Click for Larger Image

Catalog Number:  ECP84106T-4
Description:  20HP,3510RPM,3PH,60HZ,256T,0942M,TEFC,F1
Ship Weight:  310 lbs.
List Price:  $3742 USD
Multiplier Symbol:  SD

View SpecificationsView Operation Manual


Features
Designed and manufactured and tested to exceed the IEEE 841-2009 standards for severe duty TEFC induction motors
Premium efficiency copper windings using Baldor ISR (Inverter Spike Resistant)® magnet wire comply with CEE efficiency guidelines
Inpro Seal® on fan and drive end shaft extensions
2-part yellow epoxy oxide primer (inside & outside)
Gray epoxy paint and corrosion resistant hardware
Reduced noise, vibration and mechanical tolerances
Final test and vibration results shipped with motor
Features
Typical applications include petro-chemical, pulp and paper plants, mines and other installations requiring premium efficient motors manufactured and tested to rigid standards for severe duty service.


* The image shown is representative only. Actual product may differ in appearance from image shown.