AC Motors | 200 & 575 Volt |

Product Overview: M3710T-8

M3710T-8 is Baldor's closest match to US Motors A914. Search again?




* Click for Larger Image

Catalog Number:  M3710T-8
Description:  7.5HP,1770RPM,3PH,60HZ,213T,3731M,TEFC,F
Ship Weight:  116 lbs.
List Price:  $917 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual



* The image shown is representative only. Actual product may differ in appearance from image shown.